Back to top

Getting Started

New to KDN? Here are a few tips to help you get answers quickly.

Check the Knowledge Base or Search. Your question may already be answered.

Can't find the answer to your question? Ask! Post a question to get answers from the community

Include details. What hardware, firmware, operating system, and software version are you using? Include a screenshot of the problem, when possible.

Latest Posts

jcoleman02's picture
jcoleman02
1 week 6 days ago

When migrating from AKD EtherCAT IP mode (Interpolated Position) to AKD2G EtherCAT CSP mode (Cyclic Synchronous Position), the only thing that needs to be changed is the target position object (change from 60C1h sub1 to 607Ah).

C Wontrop's picture
C Wontrop
1 month 1 day ago

This article contains 2 videos and presents sample code for a KAS Safety application with:

  • SCU Safety PLC with SafePLC2 software (safety parameters defined with SafePLC2 software)
  • PCMM Machine/Motion Controller
  • AKD2G Servo Drive with FS3 card
  • AKT2G Remote I/O Safety modules
  • FSOE (Fail Safe Over Ethercat) based safety
dusty.schafer's picture
dusty.schafer
1 month 1 week ago

New Features

  • Modular EtherCAT Topology
  • AKT2G-BRC-000-000 - Brake chopper terminal
  • Modify PLCopen axis user units from a program
  • IDE Improvements

For more details, please see the attached release note.

didier.kuttel's picture
didier.kuttel
1 month 1 week ago

Some users have reported display issues within WorkBench, the symptoms usually are cut texts or images, missing elements or missplaced elements.

Issue:

The problem is due to the fact that part of our application is working using WinForms technology which does not support well high DPI, or simply DPI that are not using the native resolution of your screen.