Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

P6000 User Manual? | 08 Oct 2015 | |

P6000 User Manual?

Cannot find a user manual for the P6000.  Is there one posted somewhere?

Comments & Answers

Michael Stingl said ...

Michael Stingl | Fri, 10/09/2015 - 08:56

Hello Mr. Fisher,
please visit our Webside -->  http://www.kollmorgen.com/en-us/products/drives/stepper/p6000-series/p6000-stepper-drive/

best regards
Michael Stingl

 

 

RFisher | Fri, 10/09/2015 - 15:48

The web site has nothing, except a data sheet (minimal) and a CE certificate. Which I why I posted the question. So now I'll ask, do the "Enable+" and "Enable-" pins work the same way as the P7000 drive (which does have a user manual)?

jcoleman02 said ...

jcoleman02 | Mon, 10/12/2015 - 13:33

The EN input enables and disables the P60660 power stage. It is an optically isolated input that accepts 5-24 volt single-ended or differential signal. The maximum voltage that can be applied to the input is 28V. When the EN input is closed, the driver amplifier is deactivated, all the MOSFETs will shut down and the motor will be free. When the EN input is open, the drive is activated.

It is similar to the P7000, except for the allowable voltage level and the P6000 enable input polarity is not configurable.  

About this Question

RFisher
Taxonomy: