Back to top

MultiFeedback

Valid for S300, S400, S600, S700

The servo amplifiers support a lot of different feedback devices. Depending on the feedback type the data are transmitted digitally or analog to the servo amplifier. KOLLMORGEN servo amplifiers can evaluate up to three feedbacks at the same time.

Feedback functionality must be defined via the setup software.

  • FBTYPE adjustable on DRIVEGUI screen page FEEDBACK, primary feedback (motor feedback)
  • EXTPOS adjustable on DRIVEGUI screen page POSITION CONTROL, secondary feedback for external position feedback
  • GEARMODE adjustable on DRIVEGUI screen page ELECTR. GEARING, encoder master for electronic gearing

Scaling and other settings must be done there as well.

Wiring Variants

Dual cable connection

Motor power and feedback system are connected with two cables. Motor Holding brake lines are connected via additional lines in the motor power cable. The motor temperature sensor (PTC or NTC resistor) built into the motor winding, is connected to the servo amplifier via the feedback cable.  

S300 S700
image image
imageimage imageimage

Single Cable Connection

Available from October 2016

Motor power and feedback system are connected with one hybrid cable. Motor Holding brake lines are connected vie additional lines in the hybrid cable. With the digital feedback systems SFD3 or HIPERFACE DSL, the motor temperature sensor (PTC or NTC resistor) built into the motor winding is evaluated in the Encoder and the temperature value is transmitted digitally to the servo amplifier.

The hybrid cable is split close to the servo amplifier. Connector X1 (Encoder connector) includes a Splitter Adapter.

S300 (from HWR 4.20) S700 (from HWR 2.30)
image image
image image

Possible Feedback Configurations

The graphic below just shows some of the possible configurations. Examples with S700 drives and AKM motors. Connectors X1 and X2 are in the standard device, X5 is located on the Expansion card POS-IO or Expansion card POS-IO-Monitor.

feedbacksystems.jpg

Feedback Systems

Parameters

  Parameters
Feedback FBTYPE
(Primary)
EXTPOS
(Secondary)
GEARMODE
ResolverFeedback (2-36 poles) 0 -  -
Smart Feedback Device SFD, four lines - -  -
Smart Feedback Device SFD3, two lines 36 - -
Absolute Encoder with BiSS B (5V, sincos) 23 -  -
Absolute Encoder with BiSS B (12V, sincos) 24 -  -
Absolute Encoder with BiSS B (5V, digital) 20 11 11
Absolute Encoder with BiSS B (12V, digital) 22 11 11
Absolute Encoder with BiSS C (5V, digital,m Renishaw) 334) 124) 124)
Absolute Encoder with EnDat 2.1 with analog signals, SinCos 4,21 8 8
Absolute Encoder with EnDat 2.2 32,34 13 13
Absolute Encoder with Hiperface 2 9 9
Absolute Encoder with Hiperface DSL 35 - -
Safety Absolute Encoder with Hiperface 2 9 9
Sine Encoder without data channel 1,3,7,8 6,7 6,7
Sine Encoder with Hall Sensors 5,6 -  -
Sine Encoder with SSI 263) (S300:283)) -  -
Incremental Encoder AquadB (5V) 133),17,193), 27,31,30 10,30 3,10,30
Incremental Encoder AquadB (24V) 12,16 2 2
Incremental Encoder with Hall (5V) 153),18 -  -
Incremental Encoder with Hall (24V) 14 -  -
Absolute Encoder with SSI 93),253) 53),253) 5,25
Hall Sensors 11 -  -
Step Direction interface (5V) - 4,27 4,27
Step Direction interface (24V) - 1 1
Sensorless (without Feedback) 10 -  -
DRIVE-CLiQ - - -

Drives 

  Drives
Feedback S300 S400 S600

S700

FBTYPE AKD Drive
ResolverFeedback (2-36 poles) P P P P 40 P
Smart Feedback Device SFD, four lines - - - - 41 P
Smart Feedback Device SFD3, two lines P - - P - P
Absolute Encoder with BiSS B (5V, sincos) P P P P 32 P
Absolute Encoder with BiSS B (12V, sincos) P - P P - -
Absolute Encoder with BiSS B (5V, digital) P S - - P S - -
Absolute Encoder with BiSS B (12V, digital) P S - - P S - -
Absolute Encoder with BiSS C (5V, digital,m Renishaw) P4) S4) - - P4) S4) - P4)
Absolute Encoder with EnDat 2.1 with analog signals, SinCos P S P P P S 30 P
Absolute Encoder with EnDat 2.2 P S - - P S 31 P S
Absolute Encoder with Hiperface P S P P P S 33 P
Absolute Encoder with Hiperface DSL P - - P - x
Safety Absolute Encoder with Hiperface P S P P P S    
Sine Encoder without data channel P S P S P S P S 21 P
Sine Encoder with Hall Sensors P P P P 20 P
Sine Encoder with SSI P - - P - -
Incremental Encoder AquadB (5V) P S P S P S P S 11 P S
Incremental Encoder AquadB (24V) P S P S P S P S - S
Incremental Encoder with Hall (5V) P P P 1) P 10 P
Incremental Encoder with Hall (24V) P P P 1) P - -
Absolute Encoder with SSI P S 2) S S P S - -
Hall Sensors P - P 1) P - -
Step Direction interface (5V) S S S S - S
Step Direction interface (24V) S S S S - S
Sensorless (without Feedback) P P P P - -
DRIVE-CLiQ - - - -    

 Motors

  Motors
Feedback AKM AKMH VLM DBL/DBK CDDR KBM
ResolverFeedback (2-36 poles)  x x  x  x    
Smart Feedback Device SFD, four lines  x x x      
Smart Feedback Device SFD3, two lines x x        
Absolute Encoder with BiSS B (5V, sincos)  x       x  
Absolute Encoder with BiSS B (12V, sincos)            
Absolute Encoder with BiSS B (5V, digital)            
Absolute Encoder with BiSS B (12V, digital)            
Absolute Encoder with BiSS C (5V, digital,m Renishaw)            
Absolute Encoder with EnDat 2.1 with analog signals, SinCos  x x   x  x  
Absolute Encoder with EnDat 2.2            
Absolute Encoder with Hiperface  x x        
Absolute Encoder with Hiperface DSL x x        
Safety Absolute Encoder with Hiperface x          
Sine Encoder without data channel            
Sine Encoder with Hall Sensors            
Sine Encoder with SSI            
Incremental Encoder AquadB (5V)            
Incremental Encoder AquadB (24V)            
Incremental Encoder with Hall (5V) x x  x      
Incremental Encoder with Hall (24V)            
Absolute Encoder with SSI            
Hall Sensors      x     x
Step Direction interface (5V)            
Step Direction interface (24V)            
Sensorless (without Feedback)            
DRIVE-CLiQ x          

P = primary Feedback
S= secondary Feedback
1) S601-620 with Hall dongle
2) via X5 only
3) switch on supply voltage on X1 for encoder: set ENCVON to 1
4) Hengstler BiSS C encoders are not supported, Renishaw encoders are supported.

Accuracy

Accuracy of the feedback systems is various.

Safety characteristic data

The feedback systems have different  MTTFD values. This leads to different safety evaluation. See page Safety Characteristic Data.

Permitted cable length

The adequate 5V supply for the feedback devices is usually monitored/adjusted with 2 sense lines. Depending on the encoder manufacturer, the connections + 5V => sense+ and 0V => sense- is implemented in the encoder itself or must be fitted in the connector. In particular for long cables the function of feedback depends on correctly connected sense lines.

   S300 S400 S600 S700 AKD
Resolver 100m 25m 100m 100m 100m
SFD - - - - 100m
SFD3 25m - - 25m  
Absolut Encoder with BiSS 50m 50m 50m 50m 50m
Absolut Encoder with  EnDat 50m 25m 50m 50m 50m
Absolut Encoder with Hiperface 50m 25m 50m 50m 50m
Hiperface DSL 25m - - 25m  
Absolut Encoder with SSI 50m 50m 50m 50m -
Sine Encoder 50m 50m 50m 50m 25m
Sine Encoder with Hall 25m 25m 25m 25m 25m
Sine Encoder with  SSI - - - 50m -
Incremental Encoder 5V 50m 50m 50m 50m 25m
Incremental Encoder 24V 25m 25m 25m 25m -
Incremental Encoder with Hall 25m 25m 25m 25m 25m
Hall Sensors 25m - 25m 25m -
Step Direction interface 25m 25m 25m 25m 25m

Termination resistors

Overview of the termination resistors for RS485 and differential analog inputs:

  S300 S400 S600 S700 AKD
  HWR 2/3 HWR 4     X1 X5 X10
SFD, SFD3 - - - - - - 0
Sine Encoder 0 0 0 0 0 - ext
Absolut Encoder with BiSS analog 0 0 0 0 0 - 0
Absolut Encoder with BiSS digital 0 0 - - 0 - -
Absolut Encoder with EnDat 2.1 0 0 0 0 0 - 0
Absolut Encoder with EnDat 2.2 - 0 - - 0   0
Absolut Encoder with Hiperface 0 0 0 0 0 - 0
Absolut Encoder with SSI ext 0 ext ext 0 ext -
Incremental Encoder 5V 1.5MHz ext Channel A: ext
Channel B: 0
ext ext Channel A: ext
Channel B: 0
ext 0
Incremental Encoder 5V 350 kHz 0 0 - - 0 - -

- = not available
0 = no ext. resistor required
ext = ext. resistor required