Skip to main content

Kollmorgen Support Network

Goldline motor flying leads size | 24 Jun 2016 | |

Goldline motor flying leads size

how would I go about finding the wire gauge size of the power wires of a Goldline motor (EB-106-A-11) with flying leads?  I have looked in the Goldline motor catalog where just about all other information is listed except this.  I would like to put a molex connector on the leads but need to know what size they are.

Comments & Answers

Paul Coughlin said ...

Paul Coughlin | Fri, 06/24/2016 - 14:56

You are correct, the EB-106-A-11 wire gage is not listed in the catalog.  This motor uses 3 different gage wires.

Motor connections are 16 AWG

Resolver leads are 24 AWG

The thermostat (white leads) are 18 Awg

About this Question

sargent
Taxonomy: