Gearheads
General
Gearheads are mechanical machine parts for the transmission and conversion of:
- rotational speed
- rotational direction
- rotational torque
For different gearhead types refer to the page Gearhead designs.
Current Micron Planetary Gearheads
For more Micron Gearhead information refer to the Thomson website.
Name | Backlash /arcmin | Flange Sizes | Transmission Ratio | Torque up to |
Angle/°mech | Teeth | |
---|---|---|---|---|---|---|---|
![]() |
XTRUE | 13..15 | 40 / 60 / 80 / 120 / 160 | 3:1 bis 100:1 | 876 Nm | 0 | straight |
![]() |
ValueTrue | 4..5 | 60 / 75 / 90 / 100 / 115 / 140 / 180 / 220 |
4:1 bis 100:1 | 2969 Nm | 0 | Helical Crowned |
![]() |
ValueTrue 90 | 5 | 60 / 75 / 90 / 100 / 115 / 140 / 180 / 220 |
4:1 bis 50:1 | 2969 Nm | 90 | Helical Crowned |
Gearhead adapters
RediMount is an adapter system for mounting a Micron gearhead to any motor available on the market. For more information refer to Redi Mount Adapters.
Application Notes
- AKM Motors with Micron Gearheads
- DBL - DBK Motors with Micron Gearboxes
- XTRUE Dimension Comparison with other manufacturers