Skip to main content

Kollmorgen Support Network

Downloads

Releases for product lines are formatted like "1.x"
Title Release/Version Language Release Date Category All Versions

This notice states that Kollmorgen AKM2G motors with HIPERFACE DSL® capacitive encoders (standard “GU” option, EEM37-2KF0A017A) are approved for use with functionally safe drive systems, which fully comply with standard IEC 61800-5-2 of the Machinery Directive 2006/42/EC. This includes both brake (“2”) and non-brake (“N”) configurations. See document for full details.

Release: –
English Certifications View all

Declaration of Conformity with the Low Voltage Directive 2014/35/EU (EN 60034-1:2010/AC:2010) and the EMC Directive 2014/30/EU (EN 60034-1:2010/AC:2010).

Release: 01/2025
English Certifications View all

Declaration of Conformity with the Low Voltage Directive 2014/35/EU (EN 60034-1:2010/AC:2010) and the EMC Directive 2014/30/EU (EN 60034-1:2010/AC:2010).

Release: 01/2025
English Certifications View all

EU Declaration of Conformity for servo drive S700.

English Certifications View all

File Contents

This .ZIP file contains the PCMM2G's OS and RT files.

Usage

The contents of this .ZIP file are used to update the PCMM2G from the web server interface.

Release: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for 800 MHz AKD PDMM.
Note: PDMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for 1.2 GHz AKD PDMM.
Note: PDMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for 800 MHz AKD PDMM with an integrated AKD-N device.
Note: PDMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

This firmware supports AKD PDMM Servo Drive (1.2 GHz) with an integrated AKD-N device.
Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009 and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for 800 MHz single-core PCMM.
Note: PCMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for dual-core 1.2 GHz PCMM.
Note: PCMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

KAS Runtime Firmware for single-core PCMM.
Note: PCMM Runtime version and KAS IDE version must be identical (e.g., both must have version 4.03.x.zzzz).

Release: 4.03 R1
Revision: 4.03.0.95758
English Firmware View all

Describes changes for the KAS IDE software.
Includes firmware, software, and hardware system requirements, and an overview of new features, what's changed, what's fixed, and known issues.
For software version 4.03 R1.

Release: 4.03 R1
English Documentation View all

EU RoHS Declaration for all S700 Servodrives

English Certifications View all

EU RoHS Declaration for all S600 Servodrives

English Certifications View all

EU RoHS Declaration for all S300 Servodrives

English Certifications View all

WorkBench es una interfaz gráfica de usuario que permite la configuración desde diferentes dispositivos Kollmorgen. Incluye instalador estándar: la aplicación con archivos de ayuda completos. El .NET Framework se descarga de Internet si aún no está instalado. Para obtener más información sobre las funciones, consulte las Notas de la versión de AKD WorkBench.

Release: 2.17.0.10920
Spanish Software View all

WorkBench es una interfaz gráfica de usuario que permite la configuración desde diferentes dispositivos Kollmorgen. Incluye instalador estándar: la aplicación con archivos de ayuda completos. El .NET Framework se descarga de Internet si aún no está instalado. Para obtener más información sobre las funciones, consulte las Notas de la versión de AKD WorkBench.

Release: 2.17.0.10920
Spanish Software View all

Kollmorgen WorkBench 2.17.0.10919 Full Setup Portuguese.exe

Release: 2.17.0.10919
Portuguese, Brazil Software View all

WorkBench é uma interface gráfica de usuário que permite a configuração de diferentes dispositivos Kollmorgen. Inclui instalador padrão: o aplicativo com arquivos de ajuda completos. O .NET Framework é baixado da Internet, se ainda não estiver instalado. Para obter mais informações sobre os recursos, consulte as notas de versão do AKD WorkBench.

Release: 2.17.0.10919
Portuguese, Brazil Software View all