Downloads
Title | Language | Release Date | Category | Version | All Versions |
---|---|---|---|---|---|
Technical note regarding CE certification of the DDL (Direct Drive Linear) product line. This version, updated in 2023, provides a different manufacturing location. |
English | Certifications | Release: – |
view all | |
Instruction manual for Goldline EB (EB-10x, EB-20x, EB-40x, EB-60x, EB-80x) and EBH (EBH-12x, EBH-22x, EBH-42x, EBH-62x) brushless servo motors. The document contains installation information and technical data including specifications and performance curves. |
English | Documentation | Release: B |
view all | |
This application note describes how to remove the outer cable jacket from the Smart Feedback Adapter (SFA) cable and solidly clamp it to the servo drive’s grounding bracket for the multiple AKD2G drive connector configurations. |
English | Calculator | Release: A |
view all | |
This document describes safety and warning information for the P80630-SDN Stepper Drive. Complete documentation may be found in the Installation Manual. |
English | Documentation | Release: A |
view all | |
EU Declaration of Conformity for the P80630-SDN Stepper Drive |
English | Certifications | Release: – |
view all | |
This manual describes the P80630-SDN Stepper Drive and its installation. |
English | Documentation | Release: A |
view all | |
Kollmorgen PMDC (Permanent Magnet DC) hazardous location motors are certified to UL 674 and or CSA C22.2 NO. 145 standards for hazardous locations for Class I, Groups C and D and Class II, Groups F and G.* |
English | Certifications | Release: – |
view all | |
科尔摩根TBM2G无框力矩电机选型指南_2023_RevA |
Chinese, Simplified | Documentation | Release: 2023 version1 |
view all | |
AKD2G Servo Drive Firmware for CANopen, EtherCAT, EtherNet/IP, PROFINET, and Analog devices. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). |
English | Firmware | Release: 02.10.00.003 Revision: AKD2G-S-A-02-10-00-103 |
view all | |
科尔摩根CDDR电机CE声明 |
Chinese, Simplified | Certifications | Release: Version 2.0 |
view all | |
PRHZ2-KM B, BH, CDDR, DDR UL 证书 |
Chinese, Simplified | Certifications | Release: Version 2.0 Revision: BH |
view all | |
科尔摩根AKM3C电机CCC认证_2022 |
Chinese, Simplified | Certifications | Release: 2022 version |
view all | |
科尔摩根AKM3C电机防爆合格证及附录_2022 |
Chinese, Simplified | Certifications | Release: 2022 version |
view all | |
Declaration of conformity with EU directives for AKD-x04807 drives with x=B,P,T,M |
English | Certifications | Release: 12/2022 |
view all | |
This manual describes the setup, range of functions and software protocol of the Kollmorgen S300/S700 servo amplifiers with the CANopen communication profile. It forms a part of the complete documentation for the S300/S700 families of servo amplifiers. |
English | Documentation | Release: 12/2022 |
view all | |
Das CANopen Interface dient allein dem Anschluss des Servoverstärkers an einen Master mit CAN BUS Anbindung. Die Servoverstärker werden als Komponenten in elektrischen Anlagen oder Maschinen eingebaut und dürfen nur als integrierte Komponenten der Anlage in Betrieb genommen werden. |
German | Documentation | Release: 12/2022 |
view all | |
Safety Library for Sistema Software, valid for all products, new format replacing all prior versions. Sicherheitsbibliothek für Sistema-Software, für alle Produkte gültig, neues Format ersetzt alle bisherigen Versionen |
English, German | Tools | Release: 1.2.0 |
view all | |
Describes the KAS Integrated Development Environment software (KAS IDE). Provides an introduction to key features and implementations, an overview of motion and bus concepts, creating projects, using KAS Simulator and AKD PDMM, KAS tools, coordinated motion, breakdown of graphical interface, reference of available hardware and documentation, and troubleshooting. For software version 4.00. |
English | Documentation | Release: 4.0 Revision: REV V |
view all | |
A technical reference that covers PLC Programming languages. Includes syntax, structure, declarations, programming features, standard blocks, and advanced operations. For software version 4.00. |
English | Documentation | Release: 4.0 Revision: REV V |
view all | |
A technical reference that covers the EtherCAT Library, System Library, Pipe Network, and PLCopen Motion Library. For software version 4.00. |
English | Documentation | Release: 4.0 Revision: REV V |
view all |