Back to top
Title Language File Type: Size Release Date
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.06.0.86313
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.06.0.86313
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.79 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.06.0.86313
KAS Runtime Firmware for 800 MHz single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip AKD Servo Drive WorkBench GUI Standard Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 294.01 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Full Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 345.88 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Standard Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 209.65 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Full Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 430.24 MB 8/24/21
zip AKD2G EtherNet/IP EDS (REV 1.0)
This is the EDS file for AKD2G EtherNet/IP drives.
Release: 1.0
English zip 1.05 KB 8/23/21
pdf 科尔摩根EB电机安装手册_2021
科尔摩根EB电机安装手册
Release: 2021
Chinese, Simplified pdf 14.75 MB 8/17/21
pdf Goldline EB Servo Motor Instruction Manual
Instruction manual for Goldline EB (EB-10x, EB-20x, EB-40x, EB-60x, EB-80x) brushless servo motors. The document contains installation information and technical data including specifications and performance curves. Goldline EB(EB-10x、EB-20x、EB-40x、EB-60x、EB-80x)无刷伺服电机使用说明书。 该文件包含安装信息和技术数据,包括规格和性能曲线。
Release: A
Chinese, Simplified, English pdf 14.71 MB 8/11/21
pdf AKI2G HMI Declaration of Conformity
EU declaration of conformity for AKI2G. These products comply with the RoHS Directive 2011/65/EU including commission delegated Directive (EU) 2015/863 for installation in a machine.
Release: 07/26/2021
English pdf 314.05 KB 8/2/21
zip AKD-C Central Power Supply Servo Drive Firmware (AKD-C-CBEC-01-20-00-003)
AKD Central Power Supply Firmware Motion Control with EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 677.35 KB 7/29/21
zip AKD Servo Drive Firmware (AKD-B-NBAN-01-20-00-003)
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.76 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-P-NBS3-01-20-00-003)
AKD Servo Drive Firmware Position Indexer SERCOS III. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.8 MB 7/29/21
zip AKD Servo Drive Firmware and PROFINET GSDML (AKD-P-NBPN-01-20-00-003)
AKD Servo Drive Firmware Position Indexer PROFINET RT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.79 MB 7/29/21
zip AKD BASIC Servo Drive Firmware (AKD-T-ICAN-01-20-00-003)
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. For revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.65 MB 7/29/21
zip AKD-N Servo Drive Firmware (AKD-N-xxEC-01-20-00-003)
AKD Near Servo Drive Firmware containing hybrid motor cable, individual STO, and tertiary field bus.
Release: 1.20.00.003
English zip 2.12 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-B-NBSQ-01-20-00-003)
AKD Servo Drive Firmware Position Indexer SynqNet. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.67 MB 7/29/21
zip AKD Servo Drive Firmware and CANopen EDS (AKD-P-NBCN-01-20-00-003)
AKD Servo Drive Firmware Position Indexer CANopen. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.77 MB 7/29/21
zip AKD BASIC Servo Drive Firmware (AKD-T-NBAN-01-20-00-003)
AKD BASIC Servo Drive Firmware Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.58 MB 7/29/21
pdf SFA (Smart Feedback Adapter) Datasheet
This datasheet details the SFA (Smart Feedback Adapter) which is used for connecting conventional feedback systems to two-line feedback inputs on AKD2G drives.
Release: D
English pdf 388.02 KB 7/29/21
zip MKD-C Central Power Supply Servo Drive Firmware (MKD-C-xxEC-01-20-00-003)
MKD Central Power Supply Firmware Motion Control with EtherCAT.
Release: 1.20.00.003
English zip 1.94 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-P-NBAN-01-20-00-003)
AKD Servo Drive Firmware Position Indexer Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.76 MB 7/29/21
zip AKD Servo Drive Firmware and EtherCAT Device Description (AKD-P-NBEC-01-20-00-003)
AKD Servo Drive Firmware Position Indexer EtherCAT. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 2.61 MB 7/29/21
zip AKD PDMM Servo Drive Firmware (AKD-M-M1EC-01-20-00-003)
AKD PDMM Servo Drive (1.2 GHz) Firmware Motion Control EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.89 MB 7/29/21

Pages