Back to top
Title Language File Type: Size Release Date
pdf AKD-C Betriebsanleitung DE (REV G)
Installation manual for AKD-C (Central Power Supply). Describes the AKD-C series of intelligent power supply for Kollmorgen decentralized drive system and includes information for safe assembling, installation, and setup.
Release: 1.17
German pdf 4.23 MB 11/21/17
pdf Accessories for digital drive systems with S300/S400/S600/S700 (REV 10/2017)
This manual describes the accessories for Kollmorgen S-series digital drive systems and servo drive motors. European edition.
Release: 10/2017
English pdf 7.94 MB 11/21/17
pdf AKD and S700 Accessories Guide North America EN (REV H)
This manual describes the accessories for Kollmorgen digital drive systems and servo drive motors. North America edition.
Release: 1.17, 2.12
English pdf 4.39 MB 11/16/17
pdf AKD Safety Guide EN DE FR IT PT ES RU (REV J)
This manual provides relevant information for safe installation and setup of AKD (Base, Position Indexer), AKD BASIC, and AKD PDMM series of digital drives. Includes general safety information, packaging, technical specifications, mechanical and electrical installation, setup, and troubleshooting. Note this document is applicable to AKD 1.17 and KAS 2.12 versions.
Release: 1.17, 2.12
English, French, German, Italian, Portuguese, Brazil, Russian, Spanish pdf 8.51 MB 11/16/17
pdf AKD Installation Manual ZH (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.17, 2.12
Chinese, Simplified pdf 16.54 MB 11/14/17
zip AKD Servoverstärker WorkBench GUI Standard Setup DE (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes Release Notes
Release: 1.17
German zip 60.88 MB 11/14/17
pdf AKD PDMM User Guide EN (REV J)
Describes software installation, setup, and operation for the AKD PDMM drive. Includes basic topics and examples to help guide you in setting up and using the various features in the drive. Valid for KAS software version 2.12 and firmware version 1.17.
Release: 2.12
English pdf 14.66 MB 11/14/17
zip AKD Servo Drive WorkBench GUI Standard Setup PT (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes Release Notes
Release: 1.17
Portuguese, Brazil zip 55.8 MB 11/14/17
pdf AKD-C and AKD-N EtherCAT Communications Manual EN (REV F)
This manual describes the installation, setup, range of functions, and software protocol for the decentral drive system with AKD-C and AKD-N devices. Valid for firmware version 1.17.
Release: 1.17
English pdf 2.75 MB 11/14/17
zip AKD BASIC Servo Drive Firmware (AKD-T-ICAN-01-17-00-000)
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. For revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.67 MB 11/14/17
zip AKD Servo Drive Firmware (AKD-B-NBAN-01-17-00-000)
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.78 MB 11/14/17
zip AKD Servo Drive Firmware and PROFINET GSDML (AKD-P-NBPN-01-17-00-000)
AKD Servo Drive Firmware Position Indexer PROFINET RT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.81 MB 11/14/17
pdf AKD Fault Card PT (REV R)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.17
Portuguese, Brazil pdf 321.16 KB 11/14/17
zip AKD Servo Drive Firmware and EtherCAT Device Description and CANopen EDS (AKD-P-NBCC-01-17-00-000)
AKD Servo Drive Firmware Position Indexer CANopen and EtherCAT. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 2.53 MB 11/14/17
pdf AKD Manuel d’Instructions FR (REV AA)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.17, 2.12
French pdf 17.65 MB 11/14/17
zip AKD-N Tertiary Field Bus Servo Drive Firmware (AKD-N-DFEC-01-17-00-000)
AKD Near Servo Drive Firmware Motion Control with EtherCAT, dual line, and tertiary fieldbus. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 2.06 MB 11/14/17
pdf AKD PDMM Fault Card EN (REV K)
Describes AKD PDMM Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 2.12
English pdf 3.67 MB 11/14/17
zip AKD Servo Drive WorkBench GUI Full Setup EN (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes. Release Notes
Release: 1.17
English zip 110.89 MB 11/14/17
pdf AKD ProfiNet Communications Manual EN (REV M)
AKD PROFINET RT Communications Manual describes the installation, setup, range of functions, and software protocol for the PROFINET AKD product series. Valid for firmware version 1.17.
Release: 1.17
English pdf 2.12 MB 11/14/17
zip AKD Servo Drive WorkBench GUI Full Setup ZH (REV 1.17.0.1599)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes. Release Notes
Release: 1.17
Chinese, Simplified zip 182.84 MB 11/14/17
pdf AKD-C und AKD-N EtherCat Kommunikationsprofil DE (REV F)
This manual describes the installation, setup, range of functions, and software protocol for the decentral drive system with AKD-C and AKD-N devices. Valid for firmware version 1.17.
Release: 1.17
German pdf 4.37 MB 11/14/17
zip AKD BASIC Servo Drive Firmware (AKD-T-NBAN-01-17-00-000)
AKD BASIC Servo Drive Firmware Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.61 MB 11/14/17
zip AKD Servo Drive Firmware (AKD-B-NBSQ-01-17-00-000)
AKD Servo Drive Firmware Position Indexer SynqNet. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.68 MB 11/14/17
zip AKD Servo Drive Firmware (AKD-P-NBS3-01-17-00-000)
AKD Servo Drive Firmware Position Indexer SERCOS III. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225). Release Notes
Release: 1.17
English zip 1.81 MB 11/14/17
pdf AKD Fault Card ZH (REV J)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.17
Chinese, Simplified pdf 415.94 KB 11/14/17

Pages