Back to top
Title Language File Type: Size Release Date
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.03.0.83040
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz). This is a patch version for the v3.03 release.
Release: 3.03
English zip 12.51 MB 6/11/20
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.03.0.83040
KAS Runtime Firmware for 800 MHz single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz). This is a patch version for the v3.03 release.
Release: 3.03
English zip 12.45 MB 6/11/20
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-M1EC) rev3.03.0.83040
KAS Runtime Firmware for 1.2 GHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz). This is a patch version for the v3.03 release.
Release: 3.03
English zip 12.45 MB 6/11/20
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M1EC) rev3.03.0.83040
KAS Runtime Firmware for single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz). This version is a patch to the v3.03 release.
Release: 3.03
English zip 12.45 MB 6/11/20
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.03.0.83040
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz). This is a patch version for the v.3.03 release.
Release: 3.03
English zip 12.45 MB 6/11/20
pdf ICH Linear Motor Installation Guide EN (REV C)
This manual describes the ICH series of linear motors in English. Provides information regarding safety, handling, and mounting.
Release: C
English pdf 1.8 MB 6/10/20
null DS4 Series 3D Interactive Models
Provides 3D models, dimensions and CAD files for the DS4 Series.
Release: 06/08/2020
English null 6/8/20
null DS6 Series 3D Interactive Models
Provides 3D models, dimensions and CAD files for the DS6 Series.
Release: 6/8/2020
English null 6/8/20
null Kollmorgen WEEE Statement (RoHS, RoHS2 and EU Directive 2012/19)
Kollmorgen WEEE statement with regards to RoHS, RoHS2 and EU Directive 2012/19
Release: 06/2020
English, German null 6/5/20
pdf Cartridge DDR Safety Guide (REV 02/2020)
Safety Guide for Synchronous Servomotors for Direct Drives. Updated in this version: Warning panels updated, technical data corrected.
Release: 02/2020
English, German, Italian, Spanish pdf 1.19 MB 6/2/20
tgz AKD2G-Firmware-for-KAS-V02-04-00-000
Used to backup the network topology, the AKD2G drives firmware, and the AKD2G drive's data.
Release: 02.04.00.000, 3.04
English tgz 8.74 MB 6/1/20
pdf AKM Part Number Scheme and Connectivity
This file details the AKM connector codes and pinouts, including the part number scheme, connector options, and feedback options.
Release: 05/2020
English pdf 1.07 MB 5/27/20
pdf AKM Typenschlüssel
Typenschlüssel zur AKM Produktidentifizierung.
Release: 05/2020
German pdf 1.08 MB 5/26/20
pdf S600 EU-Konformitätserklärung
EU-Konformitätserklärung fur SERVOSTAR S600 Servoverstärker
Release: 05/2020
German pdf 70.67 KB 5/21/20
pdf Kollmorgen EU Declaration of Conformity AKD
Declaration of conformity with EU directives for AKD-x0030y…AKD-x0240y drives with x=B,P,T,M
Release: 05/2020
English pdf 562.62 KB 5/20/20
pdf S300 Installation Manual EN (REV 5-2020)
This manual describes the S300 series of digital servo amplifiers. Includes general safety information, approvals, packaging, technical specifications, mechanical and electrical installation, setup, expansion cards, and troubleshooting.
Release: 05/2020
English pdf 18.4 MB 5/4/20
pdf S300 Installation Manual RU (REV 5-2020)
This manual describes the S300 series of digital servo amplifiers. Includes general safety information, approvals, packaging, technical specifications, mechanical and electrical installation, setup, expansion cards, and troubleshooting.
Release: 05/2020
Russian pdf 6.15 MB 5/4/20
pdf S300 Manuale di installazione IT (REV 5-2020)
This manual describes the S300 series of digital servo amplifiers.Includes general safety information, approvals, packaging, technical specifications, mechanical and electrical installation, setup, expansion cards, and troubleshooting.
Release: 05/2020
Italian pdf 18.76 MB 5/4/20
pdf S300 Betriebsanleitung DE (REV 5/2020)
This manual describes the S300 series of digital servo amplifiers. Includes general safety information, approvals, packaging, technical specifications, mechanical and electrical installation, setup, expansion cards, and troubleshooting.
Release: 05/2020
German pdf 18.56 MB 5/4/20
pdf PROFIBUS DP Fieldbus Interface for S300 / S400 / S600 / S700
This manual describes the wiring, setup, range of functions and software protocol for the SERVOSTAR 300 (S300), SERVOSTAR 400 (S400), SERVOSTAR 600 (S600) and S700.
Release: 04/2020
English pdf 2.21 MB 5/1/20
zip Kollmorgen Visualization Builder IDE (REV 2.40 SP3)
A graphical tool for building the software that defines the human machine interface. Part of the Kollmorgen Automation Suite development environment that allows you to create an HMI program and transfer it to the target hardware for touch panel PAC or a standalone HMI panel. KVB version 2.40 SP3, build 2.43.17.0.
Release: 2.43
English zip 569.8 MB 4/23/20
pdf S748/S772 Part Number Scheme
This PDF describes the part numbering scheme for S748 to S772 drives.
Release: –
English pdf 766.63 KB 4/21/20
pdf S701/S724 Part Number Scheme
This PDF describes the part numbering scheme for S701 to S724 drives.
Release: –
English pdf 771.49 KB 4/21/20
zip S300 / S700 DriveGUI Online Help
Online help for DriveGUI 3.4.1 with ASCII Reference 2.15a included for S300 and S700 drives.
Release: 3.4.1
English zip 10.92 MB 4/17/20
zip AKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.3.0.4870)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.3.0.4870
English zip 136.1 MB 4/17/20

Pages