Back to top
Title Language File Type: Size Release Date
pdf Goldline EB-60X Motor Amplifier Installation Manual (REV B)
EB-60X installation and service manual which describes wiring, specifications, and performance curves.
Release: B
English pdf 1.2 MB 10/8/20
pdf KSM Declaration of Conformity
EU declaration of conformity for KSM safety modules.
Release: 08/25/2020
English pdf 727.5 KB 10/7/20
pdf KSM EG-Konformitätserklärung
Konformitäts EU-Richtlinien für die KSM Sicherheitsbauteile. Declaration of conformity with EU directives for KSM Safety Module.
Release: 08/25/2020
German pdf 747.39 KB 10/7/20
zip AKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.6.0.5516)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.6.0.5516
English zip 162.35 MB 10/1/20
null AKD2G Firmware Release Notes EN (REV 02.05.00.000)
These release notes for the AKD2G drive firmware (software that executes inside the AKD2G drive) describes the changes between the previous firmware releases and the current release. Includes known issues, new features, feature changes, and fixed bugs.
Release: 02.05.00.000
English null 10/1/20
zip AKD2G Servo Drive Firmware (AKD2G-S-A-02-05-00-000)
AKD2G Servo Drive Firmware Position Indexer EtherCAT and CANopen. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 02.05.00.000
English zip 28.97 MB 10/1/20
zip AKD Servo Drive WorkBench GUI Full Setup EN (REV 2.6.0.5516)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.6.0.5516
English zip 298.58 MB 10/1/20
pdf KSM Compact TUV Certificate
TUV certificate for KSM Compact modules.
Release: 09/30/2020
English, German pdf 693.56 KB 9/30/20
pdf AKD2G, AKD and S700 Accessories Guide North America EN (REV K)
This manual describes the accessories for Kollmorgen digital drive systems and servo drive motors. North America edition.
Release: 1.2, 1.20
English pdf 5.36 MB 9/29/20
pdf QMP SynqNet Datasheet EN Rev D
QMP-SynqNet datasheet providing key benefits and specifications.
Release: D
English pdf 1.53 MB 9/15/20
pdf S300 / S700 CanOpen Feldbus Schnittstelle Handbuch
Das CANopen Interface dient allein dem Anschluss des Servoverstärkers an einen Master mit CAN BUS Anbindung. Die Servoverstärker werden als Komponenten in elektrischen Anlagen oder Maschinen eingebaut und dürfen nur als integrierte Komponenten der Anlage in Betrieb genommen werden.
Release: 08/2020
German pdf 1.94 MB 8/31/20
pdf S300 / S700 CAN-Bus Fieldbus Interface Manual
This manual describes the setup, range of functions and software protocol of the Kollmorgen S300/S700 servo amplifiers with the CANopen communication profile. It forms a part of the complete documentation for the S300/S700 families of servo amplifiers.
Release: 08/2020
English pdf 1.88 MB 8/31/20
pdf S300 / S400 / S600 / S700 EtherCAT Feldbus Schnittstelle Handbuch
Dieses Handbuch beschreibt Montage, Installation und Inbetriebnahme der Erweiterungskarte EtherCAT für Servoverstärker der Serien SERVOSTAR 300 (kurz S300), SERVOSTAR 400 (kurz S400), SERVOSTAR 600 (kurz S600) und S700 sowie eine Referenz der von diesen Servoverstärkern unterstützten Kommandos.
Release: 08/2020
German pdf 2.57 MB 8/31/20
pdf AKM2G Installation Manual EN DE IT ES FR RU (REV E)
This manual describes the AKM2G synchronous servomotor in Deutsch, English, Italiano, Espanol, Francais, and Русский. Provides information regarding safety, standards, handling, packaging, technical descriptions, mechanical and electrical installation.
Release: E
English, French, German, Italian, Russian, Spanish pdf 9.07 MB 8/31/20
pdf S300 / S400 / S600 / S700 EtherCAT Fieldbus Interface Manual
This manual describes the installation, setup, range of functions, and software protocol of the EtherCAT interface for SERVOSTAR 300 (S300), SERVOSTAR 400 (S400), SERVOSTAR 600 (S600) and S700 servo amplifiers and a reference for all commands which are used by these servo amplifiers.
Release: 08/2020
English pdf 2.38 MB 8/31/20
pdf Kollmorgen CE Technical Notice - Servo and Stepper Motors Efficiency
MEPS – Minimum Energy Performance Standard Technical Notice for Kollmorgen Servo and Stepper Motors.
Release: 08/2020
English pdf 389.92 KB 8/26/20
pdf S300 / S400 / S600 / S700 Profibus Feldbus Schnittstelle Handbuch
Dieses Handbuch beschreibt Inbetriebnahme und Funktionsumfang des PROFIBUS-Softwareprotokolls für den SERVOSTAR 300 (kurz S300), SERVOSTAR 400 (kurz S400), SERVOSTAR 600 (kurz S600) und S700.
Release: 08/2020
German pdf 2.25 MB 8/20/20
pdf 1G Performance Power Cable (CP-507CCAN-XX-X) RoHS Certification
RoHS Certification.
Release: 08/18/2020
English pdf 66.68 KB 8/20/20
pdf S300 / S700 CAN-Bus Fieldbus Interface Manual
This manual describes the setup, range of functions and software protocol of the Kollmorgen S300/S700 servo amplifiers with the CANopen communication profile. It forms a part of the complete documentation for the S300/S700 families of servo amplifiers.
Release: 08/2020
English pdf 1.9 MB 8/20/20
pdf S300 / S700 CanOpen Feldbus Schnittstelle Handbuch
Das CANopen Interface dient allein dem Anschluss des Servoverstärkers an einen Master mit CAN BUS Anbindung. Die Servoverstärker werden als Komponenten in elektrischen Anlagen oder Maschinen eingebaut und dürfen nur als integrierte Komponenten der Anlage in Betrieb genommen werden.
Release: 08/2020
German pdf 1.9 MB 8/20/20
pdf 1G Performance Feedback Cable (CF-DA0374N-XX-X) REACH SVHC Certification
REACH SVHC Certification.
Release: 08/18/2020
English pdf 66.31 KB 8/20/20
pdf S300 / S400 / S600 / S700 EtherCAT Fieldbus Interface Manual
This manual describes the installation, setup, range of functions, and software protocol of the EtherCAT interface for SERVOSTAR 300 (S300), SERVOSTAR 400 (S400), SERVOSTAR 600 (S600) and S700 servo amplifiers and a reference for all commands which are used by these servo amplifiers.
Release: 08/2020
English pdf 2.38 MB 8/20/20
pdf 1G Performance Feedback Cable (CF-DA0374N-XX-X) RoHS Certification
EU RoHS Declaration.
Release: 08/18/2020
English pdf 68.25 KB 8/20/20
pdf S300 / S400 / S600 / S700 EtherCAT Feldbus Schnittstelle Handbuch
Dieses Handbuch beschreibt Montage, Installation und Inbetriebnahme der Erweiterungskarte EtherCAT für Servoverstärker der Serien SERVOSTAR 300 (kurz S300), SERVOSTAR 400 (kurz S400), SERVOSTAR 600 (kurz S600) und S700 sowie eine Referenz der von diesen Servoverstärkern unterstützten Kommandos.
Release: 08/2020
German pdf 2.57 MB 8/20/20
pdf 1G Performance Power Cable (CP-507CCAN-XX-X) REACH SVHC Certification
REACH SVHC Certification.
Release: 08/18/2020
English pdf 65.12 KB 8/20/20

Pages