Back to top
Title Language File Type: Size Release Date
pdf S300 / S600 / S700 DeviceNet Technical Description
DeviceNet-Erweiterungskarte Technische Beschreibung; DeviceNet Expansion Card technical description; Carte d'Expansion DeviceNet description technique
Release: 03/2021
English, French, German, Italian pdf 1.33 MB 3/10/21
pdf S300 / S700 FB-2to1 Technical Description
FB-2to1 Erweiterungskarte Technische Beschreibung; FB-2to1 Expansion Card Technical description; Scheda di espansione FB-2to1 Descrizione tecnica
Release: 03/2021
English, French, German, Italian pdf 1.78 MB 3/10/21
pdf S300 / S600 / S700 I/O Technical Description
I/O-Erweiterungskarte technische beschreibung; I/O Expansion Card technical description; Carte d'Expansion I/O description technique
Release: 03/2021
English, French, German, Italian pdf 1.35 MB 3/10/21
pdf S300 / S600 / S700 Profibus Technical Description
PROFIBUS-Erweiterungskarte Technische Beschreibung; PROFIBUS Expansion Card Technical description; Carte d'Expansion PROFIBUS Description Technique.
Release: 03/2021
English, French, German, Italian pdf 889.38 KB 3/10/21
tgz AKD2G-Firmware-for-KAS-V02-06-00-001
Used to backup the network topology, the AKD2G drives firmware and the AKD2G drive's data.
Release: 02.06.00.001
English tgz 8.63 MB 3/10/21
pdf S300 / S600 EtherCAT Technical Description
EtherCAT-Erweiterungskarte Technische Beschreibung; EtherCAT Expansion Card Technical description; Carte d'Expansion EtherCAT Description Technique
Release: 03/2021
English, French, German, Italian pdf 374.22 KB 3/10/21
pdf S300 / S600 / S700 SERCOS Technical Description
SERCOS-Erweiterungskarte Technische Beschreibung; SERCOS Expansion Card technical description; Carte d'Expansion SERCOS Description Technique.
Release: 03/2021
English, French, German pdf 377.62 KB 3/10/21
pdf S300 / S600 / S700 2CAN Technical Description
2CAN - Erweiterungskarte Technische Beschreibung; 2CAN - Expansion Card Technical description; Carte d'Expansion - 2CAN Description Technique. Changes: X6-Pin1 keine 5V bei S700; X6 pin1 no 5V with S700.
Release: 03/2021
English, French, German, Italian pdf 455.07 KB 3/10/21
pdf AKD-C/N Product Safety Notes EN DE (REV A)
Describes product life cycle handling for the device. Includes product safety, transport, packaging, storage, installation, deco
Release: A
English, German pdf 820.58 KB 3/8/21
zip AKD2G Servo Drive Firmware (AKD2G-S-A-02-06-00-001)
AKD2G Servo Drive Firmware for EtherCAT, Profinet, Analog, and CANopen. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 02.06.00.001
English zip 21.06 MB 3/5/21
null AKD2G Firmware Release Notes EN (REV 02.06.00.001)
These release notes for the AKD2G drive firmware (software that executes inside the AKD2G drive) describes the changes between the previous firmware releases and the current release. Includes known issues, new features, feature changes, and fixed bugs.
Release: 02.06.00.001
English null 3/5/21
pdf AKD2G Modbus Communications Manual EN (REV A)
AKD2G Modbus Communications Manual provides information on installation, setup. commands, messaging, mapping, scaling, errors, parameters, and differences between AKD Modbus.
Release: A
English pdf 344.67 KB 2/16/21
null AKD2G & WorkBench Online Help/User Guide
This is the latest online help for the AKD2G and WorkBench 2. This includes Workbench configuration information, parameter, and command information for the AKD2G servo drive.
Release: latest
English null 2/1/21
zip AKD Servo Drive WorkBench GUI Standard Setup PT (REV 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Portuguese, Brazil zip 168.96 MB 1/28/21
pdf S600 EU-Konformitätserklärung
EU-Konformitätserklärung fur SERVOSTAR S600 Servoverstärker
Release: 01/28/2021
German pdf 70.74 KB 1/28/21
zip AKD Servo Drive WorkBench GUI Full Setup PT (REV 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Portuguese, Brazil zip 107.88 MB 1/28/21
zip AKD Servoverstärker Drive WorkBench GUI Full Setup DE (Rev 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
German zip 317.47 MB 1/28/21
zip AKD Servo Drive WorkBench GUI Full Setup ES (REV 2.7.0.6149)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Spanish zip 292.87 MB 1/28/21
zip AKD Servoverstärker WorkBench GUI Standard Setup DE (Rev 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
German zip 181.24 MB 1/28/21
zip AKD Servo Drive WorkBench GUI Standard Setup ES (REV 2.7.0.6149)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Spanish zip 156.64 MB 1/28/21
pdf SERVOSTAR S600 Declaration of Conformity
EU Declaration of Conformity for SERVOSTAR S600.
Release: 01/28/2021
English pdf 77.59 KB 1/28/21
pdf Part Number Scheme Cables (centralized systems)
Schematic detailing the Part Number Scheme for cables in centralized systems.
Release: 3.0
English pdf 26.21 KB 1/26/21
pdf Leitungen Zentrale Systeme Typenschlüssel
Schematische Darstellung des Teilenummernschemas für Kabel in zentralisierten Systemen. EN: Schematic detailing the Part Number Scheme for cables in centralized systems.
Release: 3.0
German pdf 26.6 KB 1/26/21
pdf Powermax EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AKD models in accordance with directive 2011/65/EU of the European parliament.
Release: 1/121/2021
English pdf 81.95 KB 1/21/21
pdf AKD2G PROFINET Certificate
PROFINET Device certification for AKD2G models: AKD2G-SPP-xVxxx-xxxx-xxxx
Release: 01/19/2021
English pdf 87.43 KB 1/19/21

Pages