Back to top
Title Language File Type: Size Release Date
pdf 6410 EU RoHS Declaration (RoHS10)
EU RoHS declaration for all 6410 stepper drives in accordance with directive 2011/65/EU of the European parliament.
Release: 01/04/2021
English pdf 71.28 KB 1/4/21
pdf Kollmorgen EU Declaration of Conformity AKT2G
Declaration of conformity with EU directives for AKT2G-SDI-004-000 and AKT2G-SDO-004-000.
Release: 12/18/2020
English pdf 102.52 KB 12/18/20
pdf Kollmorgen EU Declaration of Conformity AKT2G
Declaration of conformity with EU directives for AKT2G-SDI-004-000 and AKT2G-SDO-004-000.
Release: 12/18/2020
German pdf 102.64 KB 12/18/20
pdf AKT2G-SDI-004-000 TUV Certification
TUV certification for I/O safety component AKT2G-SDI-004-000.
Release: 12/17/2020
English pdf 485.79 KB 12/17/20
pdf AKT2G-SDO-004-000 TUV Certification
TUV certification for I/O safety component AKT2G-SDI-004-000.
Release: 12/17/2020
English pdf 486.05 KB 12/17/20
pdf AKD PDMM Fault Card PT (REV N)
Describes AKD PDMM Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.20
Portuguese, Brazil pdf 3.66 MB 12/15/20
pdf AKD PDMM Fault Card ZH (REV N)
Describes AKD PDMM Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.20
Chinese, Simplified pdf 3.76 MB 12/15/20
pdf AKD Fault Card PT (REV U)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.20
Portuguese, Brazil pdf 2.9 MB 12/15/20
pdf AKD PDMM Fault Card EN (REV N)
Describes AKD PDMM Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.20
English pdf 3.45 MB 12/15/20
pdf AKD Fault Card ZH (REV M)
Describes AKD and AKD BASIC Faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
Release: 1.20
Chinese, Simplified pdf 3.01 MB 12/15/20
pdf CTP & CTM Stepper Motor EU Declaration of Conformity US EN
EU Declaration of Conformity for CTP1, CTP2, CTP3, CTM1, CTM2, CTM3, and 17H, followed by additional suffixes
Release: 12/11/2020
English pdf 323.94 KB 12/11/20
pdf EAC Certification for Motors
This PDF certifies that the listed Kollmorgen motors are certified for export under the EAC Certification.
Release: 11/2020
English, Russian pdf 98.97 KB 12/9/20
pdf Accessories for digital drive systems with S300/S400/S600/S700 (REV 12/2020)
This manual describes the accessories for Kollmorgen S-series digital drive systems and servo drive motors. European edition.
Release: 12/2020
English pdf 9.8 MB 12/9/20
pdf Zubehör für digitale Antriebe mit S300, S400, S600, S700 DE (REV 12-2020)
Beschreibt S300, S400, S600, S700 Zubehör und enthält wesentliche technische Daten.
Release: 12/2020
German pdf 9.83 MB 12/9/20
pdf KAS IDE PLC Library Reference Manual EN (REV R)
A technical reference that covers PLC Programming languages. Includes syntax, structure, declarations, programming features, standard blocks, and advanced operations. For software version 3.05.
Release: 3.05
English pdf 2.35 MB 12/8/20
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.05.0.84380
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.79 MB 12/8/20
pdf AKT2G I/O Manual EN (REV A)
This manual provides technical data, installation, and operating instructions for Kollmorgen AKT2G I/O slice devices, including Safety devices. Devices include: AKT2G-AN-240-000, AKT2G-AN-400-000, AKT2G-AN-430-000, AKT2G-AT-410-000, AKT2G-AT-425-000, AKT2G-DN-002-000, AKT2G-DN-008-000, AKT2G-DNH-008-000, AKT2G-DT-008-000, AKT2G-ECT-000-000, AKT2G-EM-000-000, AKT2G-ENC-180-000, AKT2G-ENC-190-000, AKT2G-PSF-024-000, AKT2G-SDI-004-000, and AKT2G-SDO-004-000
Release: 3.05
English pdf 6.36 MB 12/8/20
pdf KAS IDE 30 Minutes to Motion EN (REV R)
A quick tutorial to familiarize you with the KAS IDE, basic principles, and the way the program works by creating a simple motion application project. For software version 3.05.
Release: 3.05
English pdf 719.05 KB 12/8/20
pdf KAS Release Notes EN (REV N)
Describes changes for the KAS IDE software. Includes firmware, software, and hardware system requirements, and an overview of new features, what's changed, what's fixed, and known issues. For software version 3.05.
Release: 3.05
English pdf 602.66 KB 12/8/20
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.05.0.84380
KAS Runtime Firmware for 800 MHz single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.72 MB 12/8/20
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-M1EC) rev3.05.0.84380
KAS Runtime Firmware for 1.2 GHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.74 MB 12/8/20
pdf KAS IDE Getting Started EN (REV R)
Quick setup guide that describes system overview and installation of the KAS IDE, KAS Runtime, KAS hardware components, Kollmorgen Visualization Builder, updating firmware, and troubleshooting tips. For software version 3.05.
Release: 3.05
English pdf 2.73 MB 12/8/20
pdf KAS IDE User Manual EN (REV R)
Describes the KAS Integrated Development Environment software (KAS IDE). Provides an introduction to key features and implementations, an overview of motion and bus concepts, creating projects, using KAS Simulator and AKD PDMM, KAS tools, coordinated motion, breakdown of graphical interface, reference of available hardware and documentation, and troubleshooting. For software version 3.05.
Release: 3.05
English pdf 37.73 MB 12/8/20
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.05.0.84380
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.72 MB 12/8/20
pdf KAS IDE Motion Library Reference Manual EN (REV R)
A technical reference that covers the EtherCAT Library, System Library, Pipe Network, and PLCopen Motion Library. For software version 3.05.
Release: 3.05
English pdf 9.78 MB 12/8/20

Pages