Back to top
Title Language File Type: Size Release Date
pdf S300 / S600 / S700 I/O Technical Description
I/O-Erweiterungskarte technische beschreibung; I/O Expansion Card technical description; Carte d'Expansion I/O description technique
Release: 03/2021
English, French, German, Italian pdf 1.35 MB 3/10/21
pdf S300 / S700 FB-2to1 Technical Description
FB-2to1 Erweiterungskarte Technische Beschreibung; FB-2to1 Expansion Card Technical description; Scheda di espansione FB-2to1 Descrizione tecnica
Release: 03/2021
English, French, German, Italian pdf 1.78 MB 3/10/21
pdf S300 / S600 EtherCAT Technical Description
EtherCAT-Erweiterungskarte Technische Beschreibung; EtherCAT Expansion Card Technical description; Carte d'Expansion EtherCAT Description Technique
Release: 03/2021
English, French, German, Italian pdf 374.22 KB 3/10/21
pdf S300 / S600 / S700 Profibus Technical Description
PROFIBUS-Erweiterungskarte Technische Beschreibung; PROFIBUS Expansion Card Technical description; Carte d'Expansion PROFIBUS Description Technique.
Release: 03/2021
English, French, German, Italian pdf 889.38 KB 3/10/21
tgz AKD2G-Firmware-for-KAS-V02-06-00-001
Used to backup the network topology, the AKD2G drives firmware and the AKD2G drive's data.
Release: 02.06.00.001
English tgz 8.63 MB 3/10/21
pdf S300 / S600 / S700 2CAN Technical Description
2CAN - Erweiterungskarte Technische Beschreibung; 2CAN - Expansion Card Technical description; Carte d'Expansion - 2CAN Description Technique. Changes: X6-Pin1 keine 5V bei S700; X6 pin1 no 5V with S700.
Release: 03/2021
English, French, German, Italian pdf 455.07 KB 3/10/21
pdf S300 / S600 / S700 SERCOS Technical Description
SERCOS-Erweiterungskarte Technische Beschreibung; SERCOS Expansion Card technical description; Carte d'Expansion SERCOS Description Technique.
Release: 03/2021
English, French, German pdf 377.62 KB 3/10/21
pdf AKD-C/N Product Safety Notes EN DE (REV A)
Describes product life cycle handling for the device. Includes product safety, transport, packaging, storage, installation, deco
Release: A
English, German pdf 820.58 KB 3/8/21
zip AKD2G Servo Drive Firmware FS1 (AKD2G-S-A-02-06-00-001)
AKD2G Servo Drive Firmware for EtherCAT, Profinet, Analog, and CANopen. This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 02.06.00.001
English zip 21.06 MB 3/5/21
pdf AKD2G Modbus Communications Manual EN (REV A)
AKD2G Modbus Communications Manual provides information on installation, setup. commands, messaging, mapping, scaling, errors, parameters, and differences between AKD Modbus.
Release: A
English pdf 344.67 KB 2/16/21
null AKD2G & WorkBench Online Help/User Guide
This is the latest online help for the AKD2G and WorkBench 2. This includes Workbench configuration information, parameter, and command information for the AKD2G servo drive.
Release: latest
English null 2/1/21
zip AKD Servo Drive WorkBench GUI Standard Setup PT (REV 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Portuguese, Brazil zip 168.96 MB 1/28/21
pdf S600 EU-Konformitätserklärung
EU-Konformitätserklärung fur SERVOSTAR S600 Servoverstärker
Release: 01/28/2021
German pdf 70.74 KB 1/28/21
zip AKD Servo Drive WorkBench GUI Full Setup PT (REV 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Portuguese, Brazil zip 107.88 MB 1/28/21
zip AKD Servoverstärker Drive WorkBench GUI Full Setup DE (Rev 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
German zip 317.47 MB 1/28/21
zip AKD Servo Drive WorkBench GUI Full Setup ES (REV 2.7.0.6149)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Spanish zip 292.87 MB 1/28/21
zip AKD Servoverstärker WorkBench GUI Standard Setup DE (Rev 2.7.0.5931)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
German zip 181.24 MB 1/28/21
zip AKD Servo Drive WorkBench GUI Standard Setup ES (REV 2.7.0.6149)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.7.0
Spanish zip 156.64 MB 1/28/21
pdf SERVOSTAR S600 Declaration of Conformity
EU Declaration of Conformity for SERVOSTAR S600.
Release: 01/28/2021
English pdf 77.59 KB 1/28/21
pdf Part Number Scheme Cables (centralized systems)
Schematic detailing the Part Number Scheme for cables in centralized systems.
Release: 3.0
English pdf 26.21 KB 1/25/21
pdf Leitungen Zentrale Systeme Typenschlüssel
Schematische Darstellung des Teilenummernschemas für Kabel in zentralisierten Systemen. EN: Schematic detailing the Part Number Scheme for cables in centralized systems.
Release: 3.0
German pdf 26.6 KB 1/26/21
pdf Powermax EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AKD models in accordance with directive 2011/65/EU of the European parliament.
Release: 1/121/2021
English pdf 81.95 KB 1/21/21
pdf AKD2G PROFINET Certificate
PROFINET Device certification for AKD2G models: AKD2G-SPP-xVxxx-xxxx-xxxx
Release: 01/19/2021
English pdf 87.43 KB 1/19/21
pdf AKD EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AKD models in accordance with directive 2011/65/EU of the European parliament.
Release: 01/06/2021
English pdf 78.38 KB 1/6/21
pptx Wireshark Training for EtherCAT and Profinet
Using Wireshark to analyze EtherCAT and Profinet communication packets
Release: B
English pptx 6.63 MB 1/3/21

Pages