Back to top
Title Language File Type: Size Release Date
pdf AKM EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AK models in accordance with directive 2011/65/EU and EU 2015/863 of the European parliament.
Release: 05/05/2021
English pdf 89.24 KB 5/5/21
pdf AKM REACH SVHC Certificate of Compliance
AKM REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1).
Release: 5/5/2021
English pdf 51.99 KB 5/5/21
pdf DBL & DBK Servomotor EU Declaration of Conformity EN
Declaration of conformity with EU directives for DBLx and DBKx servomotors.
Release: 5/4/2021
English pdf 150.01 KB 5/4/21
pdf SBL Servomotor EU Declaration of Conformity EN
Declaration of conformity with EU directives for SBLx servomotors.
Release: 05/04/2021
English pdf 184.34 KB 5/4/21
pdf Powermax REACH SVHC Certificate of Compliance
Powermax REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1). For Powermax models whose model numbers start with either P or M, are followed by a 1 or 2, followed by another number, followed by letters “XXXX-XXX-XX”, and then ending in 00 or 01.
Release: 04/20/2021
English pdf 290.77 KB 4/20/21
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-M1EC) rev3.05.0.85278
KAS Runtime Firmware for 1.2 GHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.74 MB 4/19/21
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.05.0.85278
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.72 MB 4/19/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M1EC) rev3.05.0.85278
KAS Runtime Firmware for single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.74 MB 4/19/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.05.0.85278
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.79 MB 4/19/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.05.0.85278
KAS Runtime Firmware for 800 MHz single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.05
English zip 12.72 MB 4/19/21
pdf SERVOSTAR S700 Declaration of Conformity
EU Declaration of Conformity for SERVOSTAR S700
Release: 04/14/2021
English pdf 71.13 KB 4/15/21
pdf S700 EU-Konformitätserklärung
EU-Konformitätserklärung fur SERVOSTAR S600 Servoverstärker
Release: 04/14/2021
German pdf 73.04 KB 4/14/21
pdf AKD2G EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AKD2G models in accordance with EU directive 2015/863 of the European parliament.
Release: 4/13/2021
English pdf 287.92 KB 4/13/21
pdf AKD2G REACH SVHC Certificate of Compliance
AKD REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1).
Release: 4/13/2021
English pdf 296.22 KB 4/13/21
pdf AKD2G PROFINET Communications Manual EN (REV A)
AKD2G PROFINET Communications Manual provides installation, setup, PROFINET IO, PROFIdrive and parameters.
Release: A
English pdf 7.13 MB 4/12/21
pdf AKD REACH SVHC Certificate of Compliance
AKD REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1).
Release: 4/9/2021
English pdf 58.62 KB 4/9/21
pdf S700 TUV Certificate
This certification indicates that the S700 SERVOSTAR servo drive is in compliance.
Release: 04/07/2021
English pdf 364.64 KB 4/7/21
pdf AKD EU RoHS Declaration (RoHS10)
EU RoHS declaration for all standard AKD models in accordance with directive 2011/65/EU of the European parliament.
Release: 4/6/2021
English pdf 294.94 KB 4/6/21
pdf Cartridge DDR REACH SVHC Certificate of Compliance
Cartridge DDR REACH SVHC certificate of compliance. Specifies substances of very high concern with regards to regulation (EC) No 1907/2006 of the European parliament and REACH Art. 33(1). Products: Standard Cartridge DDR motor models (models starting with “C” or “CH” that contain less than 14 digits)
Release: 03/19/2021
English pdf 470.5 KB 3/18/21
zip AKD Servoverstärker Drive WorkBench GUI Full Setup DE (Rev 2.8.0.6350)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.8.0
German zip 334.99 MB 3/19/21
zip AKD Servoverstärker WorkBench GUI Standard Setup DE (Rev 2.8.0.6350)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.8.0
German zip 198.76 MB 3/19/21
zip AKD Servo Drive WorkBench GUI Full Setup EN (REV 2.8.0.6350)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.8.0
English zip 303.84 MB 3/19/21
zip AKD Servo Drive WorkBench GUI Standard Setup EN (REV 2.8.0.6350)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.8.0
English zip 167.61 MB 3/19/21
pdf S300 / S600 / S700 I/O Technical Description
I/O-Erweiterungskarte technische beschreibung; I/O Expansion Card technical description; Carte d'Expansion I/O description technique
Release: 03/2021
English, French, German, Italian pdf 1.35 MB 3/10/21
pdf S300 / S700 FB-2to1 Technical Description
FB-2to1 Erweiterungskarte Technische Beschreibung; FB-2to1 Expansion Card Technical description; Scheda di espansione FB-2to1 Descrizione tecnica
Release: 03/2021
English, French, German, Italian pdf 1.78 MB 3/10/21

Pages