Back to top
Title Language File Type: Size Release Date
pdf 科尔摩根AKD2G驱动器UL认证
科尔摩根AKD2G驱动器UL认证
Release: 2021
Chinese, Simplified pdf 352.37 KB 9/7/21
pdf 科尔摩根AKM2G电机EAC认证
科尔摩根AKM2G电机EAC认证
Release: 2021
Chinese, Simplified pdf 98.97 KB 9/7/21
pdf 科尔摩根CDDR电机安装指导_2014_C06
科尔摩根CDDR电机安装指导_2014_C06
Release: 2021
Chinese, Simplified pdf 215.89 KB 9/7/21
pdf AKD Betriebsanleitung DE (REV AE)
Betriebsanleitung für AKD, AKD BASIC und AKD PDMM. Beschreibt die AKD Servoverstärker Familie und enthält Informationen für eine sichere mechanische und elektrische Installation und die Inbetriebnahme des AKD.
Release: 1.20
German pdf 16.09 MB 8/31/21
pdf AKD Installation Manual EN (REV AE)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.20
English pdf 28.42 MB 8/31/21
pdf AKD Manuel d’Instructions FR (REV AE)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.20
French pdf 16.74 MB 8/31/21
pdf AKD Installation Manual PT (REV AE)
Manual de instalação para drives AKD, AKD BASIC e AKD PDMM. Descreve a série de drives digitais AKD e inclui informações de instalação mecânicas, elétricas e de software necessárias para instalar com segurança o AKD.
Release: 1.20
Portuguese, Brazil pdf 26.26 MB 8/31/21
pdf AKD Manuale di installazione IT (REV AE)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD. Note this document is applicable to AKD 1.17 and KAS 2.12 versions.
Release: 1.20
Italian pdf 16.57 MB 8/31/21
pdf AKD Installation Manual RU (REV AE)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.20
Russian pdf 17.05 MB 8/31/21
pdf AKD Installation Manual ZH (REV AE)
Installation manual for AKD, AKD BASIC, and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
Release: 1.20
Chinese, Simplified pdf 17.03 MB 8/31/21
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-M1EC) rev3.06.0.86313
KAS Runtime Firmware for 1.2 GHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.06.0.86313
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M1EC) rev3.06.0.86313
KAS Runtime Firmware for single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.06.0.86313
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.79 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-MCEC) rev3.06.0.86313
KAS Runtime Firmware for 800 MHz single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip AKD Servo Drive WorkBench GUI Standard Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 294.01 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Full Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 345.88 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Standard Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 209.65 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Full Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 430.24 MB 8/24/21
zip AKD2G EtherNet/IP EDS (REV 1.0)
This is the EDS file for AKD2G EtherNet/IP drives.
Release: 1.0
English zip 1.05 KB 8/23/21
pdf 科尔摩根EB电机安装手册_2021
科尔摩根EB电机安装手册
Release: 2021
Chinese, Simplified pdf 14.75 MB 8/17/21
pdf Goldline EB Servo Motor Instruction Manual
Instruction manual for Goldline EB (EB-10x, EB-20x, EB-40x, EB-60x, EB-80x) brushless servo motors. The document contains installation information and technical data including specifications and performance curves. Goldline EB(EB-10x、EB-20x、EB-40x、EB-60x、EB-80x)无刷伺服电机使用说明书。 该文件包含安装信息和技术数据,包括规格和性能曲线。
Release: A
Chinese, Simplified, English pdf 14.71 MB 8/11/21
pdf AKI2G HMI Declaration of Conformity
EU declaration of conformity for AKI2G. These products comply with the RoHS Directive 2011/65/EU including commission delegated Directive (EU) 2015/863 for installation in a machine.
Release: 07/26/2021
English pdf 314.05 KB 8/2/21
zip AKD BASIC Servo Drive Firmware (AKD-T-ICAN-01-20-00-003)
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. For revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.65 MB 7/29/21
zip AKD-C Central Power Supply Servo Drive Firmware (AKD-C-CBEC-01-20-00-003)
AKD Central Power Supply Firmware Motion Control with EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 677.35 KB 7/29/21

Pages