Back to top
Title Language File Type: Size Release Date
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M1EC) rev3.06.0.86313
KAS Runtime Firmware for single-core PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKD-PDMM (KAS-PDMM-M-MCEC) rev3.06.0.86313
KAS Runtime Firmware for 800 MHz AKD PDMM. Note: PDMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.73 MB 8/30/21
zip KAS Runtime Firmware for AKC-PCMM (KAS-PCMM-M-M2EC) rev3.06.0.86313
KAS Runtime Firmware for dual-core 1.2 GHz PCMM. Note: PCMM Runtime version and KAS IDE version must be identical (e.g. both must have version 3.00.x.zzzz).
Release: 3.06
English zip 12.79 MB 8/30/21
zip AKD Servo Drive WorkBench GUI Full Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 430.24 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Standard Setup ZH (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from the internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Chinese, Simplified zip 294.01 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Full Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes full installer: the application with complete help files and the .NET Framework required by the application. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 345.88 MB 8/24/21
zip AKD Servo Drive WorkBench GUI Standard Setup ES (REV 2.9.0.6858)
WorkBench is a Graphical User Interface that allows configuration from different Kollmorgen devices. Includes standard installer: the application with complete help files. The .NET Framework is downloaded from internet if not already installed. For more information regarding features, see the AKD WorkBench Release Notes.
Release: 2.9.0
Spanish zip 209.65 MB 8/24/21
zip AKD2G EtherNet/IP EDS (REV 1.0)
This is the EDS file for AKD2G EtherNet/IP drives.
Release: 1.0
English zip 1.05 KB 8/23/21
pdf 科尔摩根EB电机安装手册_2021
科尔摩根EB电机安装手册
Release: 2021
Chinese, Simplified pdf 14.75 MB 8/17/21
pdf Goldline EB Servo Motor Instruction Manual
Instruction manual for Goldline EB (EB-10x, EB-20x, EB-40x, EB-60x, EB-80x) brushless servo motors. The document contains installation information and technical data including specifications and performance curves. Goldline EB(EB-10x、EB-20x、EB-40x、EB-60x、EB-80x)无刷伺服电机使用说明书。 该文件包含安装信息和技术数据,包括规格和性能曲线。
Release: A
Chinese, Simplified, English pdf 14.71 MB 8/11/21
pdf AKI2G HMI Declaration of Conformity
EU declaration of conformity for AKI2G. These products comply with the RoHS Directive 2011/65/EU including commission delegated Directive (EU) 2015/863 for installation in a machine.
Release: 07/26/2021
English pdf 314.05 KB 8/2/21
pdf AKD Firmware Release Notes EN (REV 1.20.00.003)
These release notes for the AKD drive firmware (software that executes inside the AKD drive) describes the changes between the previous firmware releases and the current release. Includes known issues, new features, feature changes, and fixed bugs.
Release: 1.20.00.003
English pdf 909.44 KB 7/29/21
zip AKD PDMM Servo Drive Firmware (AKD-M-MCEC-01-20-00-003)
AKD PDMM Servo Drive (800 MHz) Firmware Motion Control EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.89 MB 7/29/21
zip MKD-N Servo Drive Firmware (MKD-N-DSEC-01-20-00-003)
MKD Near Servo Drive Firmware containing hybrid motor cable, individual STO, and tertiary field bus.
Release: 1.20.00.003
English zip 2.4 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-P-NBEI-01-20-00-003)
AKD Servo Drive Firmware Position Indexer Ethernet. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.76 MB 7/29/21
zip AKD Servo Drive Firmware and EtherCAT Device Description and CANopen EDS (AKD-P-NBCC-01-20-00-003)
AKD Servo Drive Firmware Position Indexer CANopen and EtherCAT. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 2.63 MB 7/29/21
zip AKD BASIC Servo Drive Firmware (AKD-T-ICAN-01-20-00-003)
AKD BASIC Servo Drive Firmware Analog with I/O Option Board. For revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.65 MB 7/29/21
zip AKD-C Central Power Supply Servo Drive Firmware (AKD-C-CBEC-01-20-00-003)
AKD Central Power Supply Firmware Motion Control with EtherCAT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 677.35 KB 7/29/21
zip AKD Servo Drive Firmware (AKD-B-NBAN-01-20-00-003)
AKD Servo Drive Firmware Base Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.76 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-P-NBS3-01-20-00-003)
AKD Servo Drive Firmware Position Indexer SERCOS III. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual-Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.8 MB 7/29/21
zip AKD Servo Drive Firmware and PROFINET GSDML (AKD-P-NBPN-01-20-00-003)
AKD Servo Drive Firmware Position Indexer PROFINET RT. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.79 MB 7/29/21
zip AKD BASIC Servo Drive Firmware (AKD-T-NBAN-01-20-00-003)
AKD BASIC Servo Drive Firmware Analog. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.58 MB 7/29/21
zip AKD-N Servo Drive Firmware (AKD-N-xxEC-01-20-00-003)
AKD Near Servo Drive Firmware containing hybrid motor cable, individual STO, and tertiary field bus.
Release: 1.20.00.003
English zip 2.12 MB 7/29/21
zip AKD Servo Drive Firmware (AKD-B-NBSQ-01-20-00-003)
AKD Servo Drive Firmware Position Indexer SynqNet. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.67 MB 7/29/21
zip AKD Servo Drive Firmware and CANopen EDS (AKD-P-NBCN-01-20-00-003)
AKD Servo Drive Firmware Position Indexer CANopen. Includes NB type for revision 8/9 control board. Note: This firmware complies with recently revised U.S. and E.U. export regulations (E.U. Dual Use Regulation 428/2009, and U.S. Dual-use regulation EAR Category 3 under ECCN3A225).
Release: 1.20.00.003
English zip 1.77 MB 7/29/21

Pages