Skip to main content

Kollmorgen Support Network

Does AKD support 400Hz AC Power Supply? | 23 Feb 2022 | |

Does AKD support 400Hz AC Power Supply?

I found the lable on AKD drive is different from the installation manual, which is right? Thanks!

Comments & Answers

Michael Brown_455 said ...

Michael Brown_455 | Wed, 02/23/2022 - 21:00

The CATALOG data page shows the rating for the "07" high voltage version of the AKD drives, rated for 240-480VAC input power and a frequency up to 400HZ.
The drive nameplate image is for an AKD-M01206 lower voltage version of the AKD PDMM. The "06" versions are rated for 120-240VAC input power to the drive. This exact drive is rated for 400HZ but the voltage for this drive is on a previous page in the catalog.
The catalog page provided is not the correct page for the AKD-M1206 PDMM drive/control.

Michael Brown_455 | Wed, 02/23/2022 - 21:06

Reference page 38 in the Installation Manual for the "06" voltage and frequency ratings.

https://www.kollmorgen.com/sites/default/files/public_downloads/903-200…

Xinbo.Zhang | Thu, 02/24/2022 - 00:37

So that means all AKD drive support 400Hz AC power supply, either '06' or '07'. The label on the drive is incorrect, isn't it?

About this Question

Xinbo.Zhang