Back to top

DC bus voltage tolerance

0 votes
+ vote
Vote up!

Hello,

Please, could you tell me if a AKM2G low voltage AKM2G 33 PL with winding given for 96 Vdc  could support some peak values at 120 Vdc ?

Thanks a lot for your help.

Best regards.

0 Comments

3 Answers

0 votes
+ vote
Vote up!

All of the low voltage AKM2G’s are designed to go up as high as 170 VDC or single phase 120 Vac, so it will handle peaks at 120V DC. The AKM2G2G-33PL name actually only has a 68 Vac listen on the name plate rating of the motor.

0 Comments

0 votes
+ vote
Vote up!

 

Hello,

All of the low voltage AKM2G’s are designed to go up as high as 170 VDC or single phase 120 VAC, so it will handle peaks at 120 VDC. The AKM2G2G-33PL  actually only has a 68 VAC listed on the name plate rating of the motor.

0 Comments

0 votes
+ vote
Vote up!

Hello Defty,

we will check this and inform you afterwards.

Regards,
Joerg

0 Comments
ANSWER THIS QUESTION
You may login with either your assigned username or your e-mail address.
The password field is case sensitive.

If you do not have an account, click here to register.