COLDSTART Parameter (S300-S700)
| 14 Aug 2014
|
|
COLDSTART Parameter (S300-S700)
ASCII - Command |
COLDSTART |
|
|
Syntax Transmit |
COLDSTART |
|
|
Syntax Receive |
COLDSTART |
|
Available in |
|
Type |
Command |
|
MMI |
Yes |
ASCII Format |
- |
|
CANBus Object Number |
3632 (hex) |
DIM |
- |
|
PROFIBUS PNU |
1906 (dec) IND = 1 (dec) |
Range |
- |
|
DPR |
306 (dec) |
Default |
- |
|
|
Opmode |
All |
|
Data Type Bus/DPR |
- |
Drive State |
Disabled |
|
Weighting |
|
Start Firmware |
1.0 |
|
|
Configuration |
No |
|
Last Change of this Object |
1.0 |
Function Group |
control commands |
|
EEPROM |
- |
Short Description |
Drive reset |
Description
Software reset (warm boot) of the servo amplifier. The servo amplifier must be disabled. The current faults are cancelled, the servo amplifier software is initialized and communications are re-established. This command has the same effect as turning the drive power off and then back on. |