Skip to main content

Kollmorgen Support Network

Cartridge DDR Motor running off 110VAC | 26 Oct 2015 | |

Cartridge DDR Motor running off 110VAC

Can we run the cartridge DDR motor off of 110VAC.  If so, would it just reduce the speed?

The motor is a C041A.

Comments & Answers

jcoleman02 said ...

jcoleman02 | Mon, 10/26/2015 - 16:43

You can run the DDR and Cartridge DDR motor on a drive connected to 110, 115, 120 VAC.  You will just get a lower maximum speed, about half of that with 230VAC.  You can see the performance curve for 160VDC (115VAC to the drive) using the Motor Curves spreadsheet tool on our website.  It is on the CDDR page and Manuals tab.  http://www.kollmorgen.com/en-us/products/motors/direct-drive/cartridge-c-and-ch/cartridge-ddr/

About this Question

sargent
Taxonomy: