Back to top

Getting Started

New to KDN? Here are a few tips to help you get answers quickly.

Check the Knowledge Base or Search. Your question may already be answered.

Can't find the answer to your question? Ask! Post a question to get answers from the community

Include details. What hardware, firmware, operating system, and software version are you using? Include a screenshot of the problem, when possible.

Latest Posts

Leonardo Souza's picture
Leonardo Souza
2 hours 59 min ago

Introdução

Se olharmos para os projetos de CLP, vemos que toda máquina lida com as mesmas funcionalidades. Geralmente, máquinas alimentadas por servoconversores precisam seguir uma sequência de etapas durante seu desenvolvimento:

                I. Inicie um protocolo de rede (se disponível);

                II. Ligue todos os drives;

cwontrop's picture
cwontrop
1 week 8 hours ago

image

This application note details using the KAS PxMM multi-axis controller to control a 2 axis T-Bot mechanism. A T-Bot performs 2 axis control through a  mechanism (a single belt with fixed pulleys that drives both axes). The T-Bot creates full motion within a 2-dimensional envelope. A KAS project file, and video are available.

dusty.schafer's picture
dusty.schafer
4 weeks 4 hours ago

New Features

  • FailSafe over EtherCAT (FSoE) "Black Channel" Communication
  • AKD2G Drive Integration:
    • Backup/Restore
    • AKD2G with SMM options #2 (basic) and #3 (advanced)
  • Robotic Kinematic Transforms: T-Bot, H-Bot, and Gantry
  • IDE Ease-of-Use Enhancements:
    • New Project Comparison view
    • New Create Variable dialog box, also available from the Editors
stephens105's picture
stephens105
1 month 3 weeks ago
Troubleshooting EMI Noise and making EMC Compliance with Kollmorgen Drives.