Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

AKD with Siemens S7-1200 PLC | 13 Sep 2019 | |

AKD with Siemens S7-1200 PLC

Trying the demo program "Automation of the AKD Drive with a Siemens s7-1200/1500 PLC and Profinet"

Implemnted the function blocks and telegram400 with no errors in compilation and download.

However, when putting the PLC in RUN state, it goes back to STOP with the error message:

"Temporary CPU error: System initiated request:  - No or no valid data record for central device option handling
 
Pending startup inhibit(s):


  
 CPU changes from STARTUP to STOP mode 

 PLC_1 / PLC_1 "

... very informative...??

Further info:

Module exists.
OK

Additional information for the module:
Differences were found between the loaded configuration and the offline project.
Online article number:  AKD-Pxxxxx-xxPN-xxxx

image
Offline article number:  AKD-Pxxxxx-xxPN-xxxx
This difference is accepted by the system because the inserted module is compatible with the loaded module.

Kollmorgen WorkBench handles the device without problems.

 

 

2019-09-24 (1).png (162.77 KB)
2019-09-24 (2).png (163.38 KB)
2019-09-24 (3).png (156.54 KB)
2019-09-24 (4).png (154.57 KB)
2019-09-24 (5).png (184.13 KB)
2019-09-24 (6).png (185.25 KB)
2019-09-24.png (165.75 KB)

Comments & Answers

karstenjorgensen said ...

karstenjorgensen |

Thanks Martin - this exactly solved the issue:

In PLC properties/Configuration control, the tick mark in "Allow to reconfigure the device via the user program" must be removed.

 

Thanks a lot again

Karsten

optionhandling.jpg (89.51 KB)

Martin Rupf | Tue, 09/17/2019 - 05:35

Hi,
Not too familiar with the Siemens side, but seems like something in the configuration is miss matching.
Do you have the Hardware configuration downloaded too?
Is the wired HW matching the setting in the HW configuration piece? (Are the green ticks showing?)
Is there some more diagnostic information to give further information what is failing?

karstenjorgensen | Tue, 09/24/2019 - 14:54

Hi Martin
Thanks for the suggestion
I have corrected some ProfiNet naming mismatches, all green ticks in online mode.
However, there still is something missing...
Se the newly attached screenshots (from Siemens TIA 14SP1)

Martin Rupf | Wed, 09/25/2019 - 06:39

Seems like your issue could be similar to this.
https://support.industry.siemens.com/tf/WW/en/posts/error-run-mode/1569…
Right click on the PLC -> Properties -> Check the setting in the startup menu

About this Question

karstenjorgensen
Taxonomy: