Skip to main content

Kollmorgen Support Network

AKD PDMM

A component of the Kollmorgen Automation Suite, the AKD PDMM™ Drive Resident Controller combines an integrated AKD servo drive with an embedded motion controller that can control up to 64 axes, and the full automation capability of Kollmorgen Automation Suite™ in a single, compact package.

Current Drive Firmware Version 1.21.00.000
Current Runtime Firmware Version 3.07
Firmware Release Date 12/9/2021
Firmware History & Downloads KAS Associated Firmware by Release
Current Hardware Revision EB
Part Number Scheme Open the PDF
KAS IDE Compatibility v2.9 and later
Current KAS IDE Version v3.07
Release Date 12/9/2021
Model Processor
AKD-M0xxxx-MCEC 800 MHz single-core
AKD-M0xxxx-M1EC 1.2 GHz single-core

Interfaces

Digital/analog I/Os MultiFieldbus Position output (encoder emulation) Software interfaces MultiFeedback
  • 1  programmable analog input
  • 1  programmable analog output
  • 13 programmable digital inputs
  • 6 programmable digital outputs
  • 1 Enable input
  • 1 STO input 
  • Emulation incremental encoder  
  • Ethernet TCP/IP Service channel
  • Modbus TCP Service channel
  • HTTP requests
  • UDP
  • ProfiNet
  • EtherNet/IP
  • SSH

See Protocols Supported by AKD Drives for more products

AKD PDMM Hardware Revision Number

Hardware Revision Firmware Version Date Remarks
DB 1.6 30.05.2012 Starting version, incl. AKD HWR D and PDMM HWR B
EB 1.13.0 and later 2014-12 Hardware revision for export classification traceability purposes