Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

AKD P00306-NBEC no cooling fan? | 03 Jan 2020 | |

AKD P00306-NBEC no cooling fan?

Hi @KM

I am working with a new tiny AKD P00306 drive.

Is there supposed to be any cooling fan inside?

I am used to working with the AKD's P01207, P02407, and P04807, all of which had running fans when the 24V is applied.

This is the first P00306 I have worked with and noticed how quiet it is.

It has a circular vent for a fan, but no fan inside that I can tell.

Just wondering if this is correct.

 

Steve Phelps

American GFM Corporation

Chesapeake, VA

 

Comments & Answers

kenny.hampton@… | Fri, 01/03/2020 - 13:47
Hello Steve,

The AKD-P00306-xxxx model does not have a cooling fan.  So, the AKD P00306-NBEC
unit you received was build correctly.

 

kenny.hampton@… | Fri, 01/03/2020 - 13:49
ello Steve,

The AKD-P00306-xxxx model does not have a cooling fan.  So, the AKD P00306-NBEC
unit you received was built correctly.

StevePhelps | Fri, 01/03/2020 - 14:03
Thanks Kenny for verifying that.
If you remember, you and I worked together here at AGFM several years ago with a S712 drive on our model US-50 3D Ultrasonic Cutting Machine with the B-Axis.
I remember how much I learned from you during that short visit.

Have a great day and Happy New Year !!

Steve Phelps



 

About this Question

StevePhelps
Taxonomy: