Our premier machine automation solution brings together a highly integrated and intuitive software programming environment, best-in-class motion components and exceptional co-engineering services to help you build a highly differentiated machine.
Kollmorgen Automation Suite™ Overview

Kollmorgen Automation Suite (KAS) includes all the software and hardware you need to bring truly differentiated, high-performance machines to market faster. KAS has been proven to measurably accelerate development, increase throughput, minimize scrap and maximize overall equipment effectiveness.
Software

Kollmorgen offers innovative software solutions for programming every part of the machine, from the servo drive level, to the automated coordination of machine axes, to the human/machine interface.
Controller Hardware

Kollmorgen offers a complete selection of controller hardware for any machine architecture. Controller options include standalone units, PC Card controllers and drive-resident controllers.
AKT2G I/O Devices for KAS

Kollmorgen Automation Suite™ includes a large selection of remote I/O terminals and couplers, all configured for auto-recognition and auto-configuration within our Integrated Development Environment.
Human Machine Interfaces

The operator interface is one of the most important parts of your machine. Usability is key. You need an HMI with the input and display options best suited to the operating environment and the machine’s specific functionality. We offer touchscreen, function key and keypad options in a variety of sizes to meet virtually any requirements.
KSM Safety Solutions

Kollmorgen completes the motion safety chain from sensor to drive with innovative KSM Safety solutions. Intelligent Safety functions monitor areas with hazardous motion allowing the machine to effectively intervene with minimal process interruption.
KAS Network Cables

Kollmorgen Automation Suite™ uses EtherCAT®, our motion bus of choice for high-performance applications. We provide the highest-quality Ethernet cables to ensure reliable operation with the lowest possible network latency. Of course, we also provide all the motor and drive cables you need.
- Servo Systems
- 2G Motion System
2G Motion System

Kollmorgen introduces the next generation of motion for more ambitious machines built on more capable performance and more confident engineering. The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.
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
Drive-to-motor connection methods vary widely depending on rated current and voltage, minimum code distances, different shielding concepts and other factors. We supply pre-assembled ready-to-use cables that meet relevant CE and UL requirements for any power and feedback requirement.
Regen Resistors

During braking with the aid of the motor, electrical energy is fed back into the drive. If excess energy is not dissipated, an over-voltage fault can occur. A regeneration or “regen” resistor allows your drive to function normally during deceleration.
- Servo Drives
- 2G Motion System
- AKD2G Servo Drive
- AKD Family
- S700
- S300
- S200
- Serviced Drives
- Dual-axis technology for additional space savings
- Built-in functional safety options via SafeMotion Monitor (including FSoE)
- Color Graphic Display
- Optimized for single-cable power and feedback
- Industry leading motion control loops
- Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
- Plug-and-play with Kollmorgen motors
- IP67 drives can be mounted to machine, outside the control panel
- 110 – 480 VAC, 1 or 3-phase, 50 – 60 Hz, up to 72A continuous
- Legacy bus support including PROFINET, DeviceNet, PROFIBUS DP, SERCOS II and RS232
- EtherCAT, CANopen fieldbus support
- Optional functional safety up to SIL3
- High-density connectors
- Ultra-compact DC (48V Nominal) variants
- Meets UL 508C, CE, EN50178, EN61800-C and Semi F47 Standards
- Options available to support either indexing or SynqNet™ motion control
Servo Drives

Led by our next-generation AKD® Series, we offer the industry’s broadest range of advanced drives for control of rotary servomotors and linear positioning systems, with the connectivity options, power ranges and features to handle any application.
2G Motion System

Kollmorgen introduces the next generation of motion for more ambitious machines built on more capable performance and more confident engineering. The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.
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
The S600 drives are no longer available for new applications, but we continue to provide replacement drives and support for existing customers.
- Stepper Drives
- P5000 Stepper Drive
- P6000 Stepper Drive
- P70530 Stepper Drive
- 6410 Stepper Drive
- Serviced Stepper Drives
Stepper Drives

Stepper drives for both AC and DC power applications are ideal for high-performance indexing applications, offering microstepping capabilities up to 50,000 steps per revolution with no need for feedback systems.
P5000 Stepper Drive

The P5000 is a compact micro-stepping stepper drive optimized for high system performance with Kollmorgen’s industry leading POWERMAX II stepper motors. It is an impressive yet simple addition to the Kollmorgen stepper drive family.
P6000 Stepper Drive

The P6000 is an AC input micro-stepping drive optimized for pairing with POWERPAC and POWERMAX stepper motors. With the simplicity of dip switches and the optimized performance from the complete system, this stepper solution brings increased machine performance without the associated complexity.
P70530 Stepper Drive

Kollmorgen's P70530 stepper drives provide you servo-like system performance with the cost and simplicity of a stepper solution. The P70530 combined with Kollmorgen's stepper motors provide unique level of system smoothness, functionality and performance.
6410 Stepper Drive

These modular, high-performance microstepping drives support a broad range of requirements. These drives offer excellent value for low voltage DC input-powered applications.
Serviced Stepper Drives

These modular, high-performance microstepping drives are available for existing applications only. For new applications, we recommend the P5000 or P7000 stepper drives.
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
Drive-to-motor connection methods vary widely depending on rated current and voltage, minimum code distances, different shielding concepts and other factors. We supply pre-assembled ready-to-use cables that meet relevant CE and UL requirements for any power and feedback requirement.
Regen Resistors

During braking with the aid of the motor, electrical energy is fed back into the drive. If excess energy is not dissipated, an over-voltage fault can occur. A regeneration or “regen” resistor allows your drive to function normally during deceleration.
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
Kollmorgen’s brushless servo motors offer the highest torque/inertia ratio over a broad range of speeds—including high speed capabilities up to 8,000 rpm for standard designs and up to 70,000 rpm for special designs.
2G Motion System

Kollmorgen introduces the next generation of motion for more ambitious machines built on more capable performance and more confident engineering. The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.
AKM2G Servo Motor

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.
AKM Family

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement. Gearmotor, washdown and food-grade versions are available.
Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.
AKM2G & AKM Low Voltage DC Servo Motors

AKM and AKM2G Low Voltage servo motors are designed for high-performance, demanding dynamic applications which require 24-96 VDC bus input.
Kollmorgen Goldline® Series Servo Motors

The Kollmorgen Goldline® Series provides optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches. These motors are available for 230 and 400/480 VAC line voltage. We also offer explosionproof, washdown and submersible models.
EKM Series Servo Motors

These enhanced, high performance motors are MilSpec 810E rated and IP67 sealed. They are supplied standard with a stainless steel shaft and chemical agent-resistant paint for reliable duty in harsh environmental conditions.
Serviced Motors

While these servomotors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.
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
Kollmorgen pioneered the development of direct drive technology. Today, our Direct Drive Rotary (DDR) and Direct Drive Linear (DDL) motors bring you industry-leading performance, zero maintenance, clean mechanical assembly, improved accuracy, higher throughput, better reliability, and smooth, quiet operation.
TBM2G Series Frameless

These next-generation frameless motors deliver high torque density for your most compact, lightest electromagnetic package, standard sizing for harmonic gearing, and scalable design to keep you on top of your global production needs.
Cartridge DDR®

Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless motor with the ease of installation of a full-frame motor. The advanced electromagnetic design provides up to 50 percent more torque density than comparably sized conventional servo motors.
Housed D & DH

Housed DDR servomotors offer high torque density, precise performance and zero maintenance in an easily installed servo solution.
KBM Series Frameless

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.
TBM Series Frameless

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.
RBE Series Frameless

The frameless configuration of these relatively high-torque, low-speed, pancake-style motors eliminates shaft, bearings, endbells and couplings for reduced volume, weight and complexity when integrated directly with the load.
Direct Drive Linear Motors

A Direct Drive Linear (DDL) motor is basically a rotary motor that is laid out flat and directly coupled to the driven load, eliminating the need for ball/lead screws, rack and pinions, belts/pulleys and gearboxes.
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
The PMX family of hybrid stepper motors offers unmatched versatility through a wide range of standard and customizable options, unmatched value through exceptional performance at an affordable cost, and unmatched reliability through Kollmorgen’s superior motion expertise and build quality.
POWERMAX M and P series

The POWERMAX II® M and P Series are NEMA 23 stepper motors feature an octagonal housing and are available in half-, single-, and two-stack configurations. These units offer a wide variety of standard options and affordable co-engineered modifications, without sacrificing scalability and lead time.
POWERPAC K and N Series

The POWERPAC series includes rugged NEMA 34 and 42 hybrid stepper motors designed to achieve extremely high torque. These units are available with standard options and co-engineered modifications to provide an exact application fit.
E&H Hybrid Series

Featuring a conventional round frame, these high-efficiency, low-loss stepper motors provide lower rotor inertia and higher acceleration compared to other motors in their class. They are available in NEMA 23, 34, and 42 frame sizes.
High Torque

Our T2, T, KM and MH172 Series stepper motors provide the highest torque in a wide range of frame sizes. These motors offer a high-performance, cost-effective alternative to pneumatic, hydraulic and servomotor systems.
CT Series

CT series Nema 17 and 23 motors incorporate innovative cooling technology, high-torque magnetic designs, rugged bearings and high-voltage insulation systems. These motors support large mechanical loads and can be used with any stepper drive.
MX Series Hazardous Duty

MX Series are Explosion-proof rated stepper motors, designed to meet Class I, Division 1, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).
- AC Synchronous Motors
- ST/SN
- KS & SS Series
- Hazardous Duty Synchronous Motors
AC Synchronous Motors

Kollmorgen offers two brands of AC Synchonous motors in their Pacific Scientic ST/SN Series and Superior Electric products. High performance in four frame sizes, NEMA 23, 34, 42, 66 are available. Resistor - capacitor kits are also available.
ST/SN

ST and SN Series synchronous motors provide high performance in three frame sizes, NEMA 23, 34 and 42 (60, 90 and 110 mm). Resistor-capacitor kits are also available.
KS & SS Series

These high-torque synchronous motors are available in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm), providing up to 1,500 oz-in (1,059 N-cm) of torque.
Hazardous Duty Synchronous Motors

Providing torque up to 1,500 oz-in (1,059 N-cm), these synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1, Group D hazardous locations. Frame sizes are NEMA 42 and 66 (110 mm and 170 mm).
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
Direct drive brush DC torque motors are ideal for minimizing size, weight, power and response time while maximizing rate and position accuracies. They provide a servo actuator that can be attached directly to the driven load.
Permanent Magnet DC (PMDC)

Our permanent magnet brush DC motors offer rugged, quality construction and dependable operation. Many options are available, including explosionproof models, washdown models, co-engineered modifications and more. With a well-deserved reputation for value, these motors are backed by a two-year warranty.
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
Quality standards and legal regulations impose strict hygienic requirements on equipment used in the food and beverage, meat and dairy, pharmaceutical, and cosmetics industries.
Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.
STF Washdown Motor - Food Grade

These permanent magnet DC (PMDC) motors are SCR-rated and adhere to NEMA standards. They are available 90 or 180 VDC, from 1/4 to 2 HP.
AKM Washdown and Food Grade

AKM Washdown and Washdown Food Series servomotors incorporate a protective 2-K coating, IP67-rated seals, stainless steel hardware, special greases and other materials designed for applications such as food, beverage and pharmaceutical processing where hygiene and frequent cleaning are critical requirements.
- Explosion Proof
- EP Series Explosion Proof
- Hazardous Duty Synchronous Motors
- Goldline EB Series
- MX Series Hazardous Duty
Explosion Proof

Explosion-proof versions of motors are designed to minimize the risk of explosion, and to contain any internal explosion that may occur without allowing it to propagate to the outside environment.
EP Series Explosion Proof

These permanent magnet DC (PMDC) motors are SCR-rated and adhere to NEMA standards. They are available in a variety of DC voltages, from 1/4 to 3/4 HP.
Hazardous Duty Synchronous Motors

Providing torque up to 1,500 oz-in (1,059 N-cm), these synchronous motors are available in UL Listed versions suitable for use in Class I, Division 1, Group D hazardous locations. Frame sizes are NEMA 42 and 66 (110 mm and 170 mm).
Goldline EB Series

Based on the 230 VAC B and M Series, the EB Series provides a high-performance explosionproof servomotor that is UL Listed for use in Class I, Division 1, Group C and D hazardous locations.
MX Series Hazardous Duty

MX Series are Explosion-proof rated stepper motors, designed to meet Class I, Division 1, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).
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
Drive-to-motor connection methods vary widely depending on rated current and voltage, minimum code distances, different shielding concepts and other factors. We supply pre-assembled ready-to-use cables that meet relevant CE and UL requirements for any power and feedback requirement.
Regen Resistors

During braking with the aid of the motor, electrical energy is fed back into the drive. If excess energy is not dissipated, an over-voltage fault can occur. A regeneration or “regen” resistor allows your drive to function normally during deceleration.
- Electric Cylinders
- N2 Series Electric Cylinders
- EC1 Series
- EC2 Series
- EC3 Series
- EC4 Series
- EC5 Series
Electric Cylinders

Electric cylinders from Kollmorgen offer strong thrust, high speed and exceptional positioning accuracy. Designed to provide a clean, efficient replacement for hydraulic actuators and pneumatic cylinders, these high-precision, closed-loop systems have rapidly become the preferred alternative for many linear applications.
N2 Series Electric Cylinders

The N2 Series offers an economical, light-duty design with a small package size. Durable and easy to use, these electric cylinders provide simple extend-and-retract motion, with the ability to position either to predetermined stop locations or to an analog voltage input.
EC1 Series

The EC1 Series offers a limited selection of application solutions designed to reduce cost and minimize cylinder frame size by 30 to 40 percent. The small package design is perfect for converting from pneumatic cylinders in many applications.
EC2 Series

EC2 Series electric cylinders are an economical solution for light to moderate thrust loads. With a choice of ball or lead screw designs, these cylinders yield quiet operation, low backlash and high accuracy with a selection of motor-to-screw reduction types.
EC3 Series

The EC3 Series provides a robust linear motion package for moderate to heavy thrust loads. They are available with a ball or lead screw and a variety of motor-to-screw reduction ratios, providing exceptionally quiet operation, low backlash and high accuracy.
EC4 Series

The EC4 Series is a heavy-duty motion package designed to move heavy thrust loads with superior precision and minimal backlash. This series features precision-rolled ball screws with a selection of motor-to-screw reduction ratios.
EC5 Series

For the heaviest thrust loads, our EC5 Series offers an extremely robust design with precision-rolled ball screws available with a selection of motor-to-screw reduction ratios. Like all our electric cylinders, they provide exceptional accuracy, low backlash and quiet operation.
- Rodless Actuators
- R2A Series
- R3 Series
- R4 Series
Rodless Actuators

Instead of the moving rod of an electric cylinder, these rodless actuators feature a moving carriage supported by linear bearings within an extruded aluminum chassis. This design enables the rodless actuator to guide and support the load being positioned.
R2A Series

The R2A Series offers a carriage bearing design that produces lower bearing friction, smoother operation and zero running clearance. A flexible seal prevents environmental contamination and ensures long life, making the R2A Series an effective solution for industrial-grade requirements.
R3 Series

R3 Series rodless actuators provide a robust design with an internal linear motion guide rail and built-in flexible seal to ensure reliable operation in industrial environments. Equipped for high loads or high acceleration with maximum duty cycle, the R3 Series is available with either belt drive for the most rapid moves or screw drive for the highest thrust capacity and repeatability.
R4 Series

The R4 Series is our most powerful rodless actuator, designed to quickly accelerate, accurately position and reliably support the heaviest loads. An internal linear motion guide rail with a built-in flexible seal withstands maximum duty cycle in harsh industrial environments.
- Precision Tables
- DS4/6 Series
Precision Tables

Precision tables are best suited for applications where accuracy and repeatability are more important than axial thrust. They can also be used in applications that require substantial moment load support, and they’re ideal building blocks for multi-axis positioning systems.
DS4/6 Series

DS Series precision tables provide outstanding performance, with the configuration flexibility to suit almost any single-or multi-axis application. Our proven magnetic stainless steel seal strip effectively seals the internal components from contaminants for durable performance in demanding industrial settings.
- Direct Drive Linear Motors
Direct Drive Linear Motors

A Direct Drive Linear (DDL) motor is basically a rotary motor that is laid out flat and directly coupled to the driven load, eliminating the need for ball/lead screws, rack and pinions, belts/pulleys and gearboxes.
- Gearheads
- DuraTRUE™
- EverTRUE™
- NemaTRUE™
- PowerTRUE™ Technology
- RediMount™ System
- UltraTRUE™
- ValueTRUE™
- XTRUE™
Gearheads

All our gearheads incorporate True Planetary gearing for high torque capacity, smooth operation and minimal maintenance. So you can count on optimum performance, whether you need a general-purpose gearhead, an ultra-precise model, a washdown or food-grade version, or a complete gearmotor.
DuraTRUE™

The DuraTRUE™ Series offers high-precision gearheads with a variety of shaft configurations, allowing you to design your system in the smallest of envelopes by eliminating the need for couplings. You can even run two axes with one motor using the DuraTRUE “T” design.
EverTRUE™

For continuous duty cycle applications, our EverTRUE™ Series gearheads are lubricated for life and rated for at least 30,000 hours of 24/7 operation. These high-precision gearheads are compatible with our RediMount mounting system for easy installation on almost any motor.
NemaTRUE™

NemaTRUE™ gearheads are available in four standard NEMA sizes, three metric sizes, and both in-line and right-angle versions—all featuring our RediMount mounting system. These precision gearheads provide a versatile and economical solution for many applications..
PowerTRUE™ Technology

Right-angle bevel gear meshes are typically limited to ratios from 1:1 to 3:1. Our PowerTRUE™ 90 gear technology uses an advanced tooth design to increase the ratio range to 5:1. It’s available on NemaTRUE, DuraTRUE, UltraTRUE and ValueTRUE 90° gearheads.
RediMount™ System

The RediMount™ motor mounting system allows mounting of our TRUE Planetary gearheads to practically any motor available on the market. The innovative design, featuring an adapter sleeve and input housing, ensures that gearhead mounting Is always quick, easy and error-free.
UltraTRUE™

The UltraTRUE™ Series combines our highest-precision helical crowned gearing with TRUE Planetary orientation to create the smoothest and quietest gearheads on the market today. A wide range of metric frame sizes and gear ratios are available in straight and 90° versions.
ValueTRUE™

Our ValueTRUE™ Series delivers high precision at a competitive price. With only 4 arc-minutes of backlash, and available in a wide range of frame sizes and ratios, they’re perfect as original equipment or as a drop-in replacement for most common helical gearheads.
XTRUE™

The XTRUE™ Series offers a cost-effective solution with robust features. With five frame sizes, straight and 90° versions, and our RediMount™ mounting system, these precision gearheads provide easy installation and reliable performance.
- AGV Systems
AGV Systems

Our NDC8 platform is a complete, general-purpose control solution for automatic forklifts and other AGVs. This application-independent, scalable solution is easy to integrate with existing vehicle designs as well as host systems and material handling solutions.
- Company
- Newsroom
- Press Releases
- 100 years of KOLLMORGEN
- A trust built up over decades
- AKD Servo BASIC: Less hardware, lower installation costs, higher performance
- AKD® Servo Drive from Kollmorgen Named 2010 Design News Golden Mousetrap Finalist
- AKD® Servo Drive-Based Solutions Satisfy Simple Single Axis Control, up to 128 Axes of Motion
- AKD® Servo Drives Provide Seamless EtherCAT® Support Without the Requisite Hardware Add-ons
- AKM Synchronous Servo Motors Now With Only Four Weeks Lead Time
- AKM1 Servo motor
- AKM2G: It can do even more now
- Altra Motion Partners with Advanced Manufacturing Software Company MTEK Industry AB
- Attend Interpack 2014 and Learn How to Maximize Design Flexibility
- Automation World Magazine Recognizes Kollmorgen
- Award-Winning Frameless TBM Motors and Gearmotors for Robot Design at XPONENTIAL 2019
- Award-Winning Frameless TBM Motors and Robotic Gearmotors for Unmanned Systems at XPONENTIAL 2019
- Bayhan takes on Istanbul
- Best European Distributor 2011
- Build Differentiated Machines, Faster, with Help from the Kollmorgen Developer Network
- Build Differentiated Machines, Faster, with Help from the Kollmorgen Developer Network
- Build a More Compact and Cost-Effective Machine, Faster, with AKD BASIC Servo Drives from Kollmorgen
- Change at the Head of KOLLMORGEN
- Combined strength, joint solutions
- Compact Electric Cylinders are Competitively Priced to Displace Pneumatics and Hydraulics, with Improved Performance, in Small Thrust Applications
- Danaher Motion Announces Major Milestone for SynqNet Motion Network
- Danaher Motion presents the latest version of its successful NDC8 control platform
- Danaher Motion presents the latest version of its successful NDC8 control platform
- Dawn of a new generation
- Decentralized Across All Industries
- Double the performance in the field
- Dramatically Improve Robot and Gantry Servo Motion Performance, and Accelerate Design Time, with MechaWare™ 4.0
- Dressed to clean
- Drives with even more safety features
- Enhanced motion control, safety and performance
- Expanded resources and new national focus of the business enable improved customer experience
- Faster Optimization of Packaging Machines
- Faster Optimization of Packaging Machines
- Feedback: everything you need in just eight wires
- Find Real Solutions to Real Design Challenges with the New Kollmorgen Steppers Solutions Catalog
- Find Real Solutions to Real Design Challenges with the New Kollmorgen Steppers Solutions Catalog
- For development work and applications: access knowledge wherever you are
- Fortive Completes Separation from Danaher
- Free choice: AKM now with DRIVE-CLiQ
- Gallagher takes over from Panenka
- Get Exceptional Value and Good Performance with New Value-Line Servo Motors from Kollmorgen
- Get Higher Accuracy and Throughput with New MMG Ultra Compact Linear Stages
- Get into servo drives the smart way
- Get more out of the DC bus
- Improve Machine Performance and Reliability with Kollmorgen Automation Suite™ HMI
- Improve Machine Performance with POWERMAX II Stepper Motors
- Improve Machine Performance with POWERMAX II Stepper Motors
- Increase Machine Control, Motion Capabilities, and EtherCAT System Support with Kollmorgen Automation Suite™
- Increase Order Picking Productivity up to 100% and Decrease Operational Costs up to 40% with Pick-n-Go® from Kollmorgen
- Jan Treede takes over as Managing Director Germany at KOLLMORGEN Europe GmbH
- KOLLMORGEN boosts its presence in Southern Germany
- KOLLMORGEN expands its AKM servomotor series
- KOLLMORGEN: Change in UK
- Knowledge is the key to solution
- Kollmorgen AKD®2G Servo Drive Honored as Finalist in 2019 Design News Golden Mousetrap Awards
- Kollmorgen AKM Motor and ACS Controller Drive Virginia Tech's BOLT Electric Motorcycle to Victory
- Kollmorgen AKMH Servo Motors Finalist in Design News Golden Mousetrap Awards
- Kollmorgen Acquires Turkish Automation Specialists Elsim Electrotechnical Systems A.S.
- Kollmorgen Announces MOTIONEERING® Online - A NEW Web-based Application Sizing Tool
- Kollmorgen Announces Major Milestone for SynqNet® Motion Network
- Kollmorgen Announces Major Milestone for SynqNet® Motion Network
- Kollmorgen Announces New AKM®2G Servo Motor at PACK EXPO 2017
- Kollmorgen Announces that the 300,000th SynqNet® Axis of Motion Has Been Shipped
- Kollmorgen Announces that the 300,000th SynqNet® Axis of Motion Has Been Shipped
- Kollmorgen Appoints New EMEA VP/GM
- Kollmorgen Appoints Udo Panenka Vice President Marketing, Global, and Patrik Hug Vice President Sales and Marketing, Europe
- Kollmorgen Automation Suite Offers New Features
- Kollmorgen Automation Suite™
- Kollmorgen Automation Suite™ Delivers Dynamic Performance to Maximize Productivity of Fully Automated Modular Paper Processing Machine
- Kollmorgen Celebrates 100 Years of Innovation
- Kollmorgen Decentralized AKD® Servo System Honored as Finalist in the 2016 Design News Golden Mousetrap Awards
- Kollmorgen Encouraging Tomorrow's Packaging Engineers, Honoring Career Packaging Professionals at PACK EXPO 2012
- Kollmorgen Enhances Web Support for its Developer Network
- Kollmorgen Expands Global Footprint by Acquiring Brazilian Motion Control Manufacturer
- Kollmorgen Expands Global Sales, Engineering and Manufacturing Footprint by Acquiring Elsim Electrotechnical Systems A.S.
- Kollmorgen Helps Power Virginia Tech to First Place in the 2011 EcoCAR Challenge
- Kollmorgen Highlights Hygienic Design Technology at Pack Expo
- Kollmorgen Introduces Safe Motion Modules that Interface Seamlessly with Machine Functional Safety
- Kollmorgen Introduces the New Stainless Steel AKMH Servo Motors at PACK EXPO 2013
- Kollmorgen KBM™ Series Frameless Brushless Motors Deliver High Performance for Tightly Integrated Motion Applications
- Kollmorgen KBM™ Series Motors
- Kollmorgen Launches All-New CAD Model Catalog built by CADENAS PARTsolutions
- Kollmorgen Launches New Dual-Axis AKD2G Servo Drive
- Kollmorgen Launches New Version of Motioneering: A Faster, Feature-Rich Online Servo Sizing Tool for Machine Builders
- Kollmorgen Motion expands safety
- Kollmorgen NDC Relocates to a New Premises in Gothenburg
- Kollmorgen Named In Top 50 Global Robotics Companies
- Kollmorgen Performs 5G Tests with Ericsson to Explore Mobile Robot Capabilities
- Kollmorgen Power Generation System Delivers Necessary Power at Desired Voltage in Power-Hungry Military Vehicles
- Kollmorgen Presenting Advanced Motion Control Solutions for Robotics at 2019 Robotics Summit
- Kollmorgen Presents Next-Generation Hygienic Machine Design and Motion Technology for Food & Beverage Processors at ProFood Tech 2019
- Kollmorgen Receives Toyota Awards
- Kollmorgen Receives Toyota Awards
- Kollmorgen Recognized as 2010 Reader's Choice
- Kollmorgen Recognized as 2012 Control Design Readers' Choice in Stepper Motor Category
- Kollmorgen Recognized as 2014 Control Design Readers’ Choice in Stepper Motor Category
- Kollmorgen Recognized as 2017 Control Design Readers’ Choice in Stepper Motors & Servo Motors
- Kollmorgen Recognized by Automation World Magazine Readers as 2011 “First Team” Supplier in the Motion Control Drives Category
- Kollmorgen Recognized by Automation World Magazine Readers as 2011 “First Team” Supplier in the Motion Control Drives Category
- Kollmorgen Recognized with 2021 AHTD Foundation Award
- Kollmorgen Releases Next Generation of Stepper Motors: Broader Range of Frame Sizes, High-Performance Motors
- Kollmorgen Servo Boxing Robots Move to Virginia Tech
- Kollmorgen Shares Data-based Review of Hygienic Component Design at IPPE
- Kollmorgen Shares Data-based Review of Hygienic Component Design at IPPE
- Kollmorgen Showcases Motion Control Expertise at AUSA 2019, Exhibiting Newest Motors for Defense Applications
- Kollmorgen Stainless Steel AKMH Servo Motors Honored as a 2014 ECN Impact Award Finalist
- Kollmorgen Stepper Motors Recognized as 2018 Control Design Readers’ Choice
- Kollmorgen TBM Series of Direct Drive Frameless Motors Honored as Finalist in the 2018 Design News Golden Mousetrap Awards
- Kollmorgen Technology Enables Robotics Capabilities for Tartan Rescue Team’s CHIMP Robot
- Kollmorgen Unveils Website
- Kollmorgen Will Present Next-Generation Hygienic Machine Design, New Products, and Wash-Down Demos at IPPE 2018
- Kollmorgen a Top 50 Global Robotics Company on RBR
- Kollmorgen adds PROFINET interface to motion control platform
- Kollmorgen and Flight Systems Industrial Products (FSIP) Announce Aftermarket Servicing Agreement on Drives and Controls for Electric Fork Lift Trucks
- Kollmorgen and KNAPP Systemintegration GmbH Announce Partnership for Global Implementation of Driverless Control Solutions
- Kollmorgen and Optiscan Group Announce Partnership for Implementation of Pick-n-Go® Solutions
- Kollmorgen and ReliantHeart Team Up To Produce Energy Efficient, Wireless LVAD
- Kollmorgen and Sky-Trax Collaborate to Provide World’s First AGV-Forklift Collision Avoidance System
- Kollmorgen and Sky-Trax Enter Into Strategic Alliance and Supply Agreement
- Kollmorgen at the SPS/IPC/Drives 2011
- Kollmorgen at the Sindex 2012
- Kollmorgen cooperates with Comau for AGV systems
- Kollmorgen expands dealer network in India
- Kollmorgen introduces a new generation of robot-ready frameless servo motors
- Kollmorgen joins Ericsson Industry 4.0 partner program for Independent Software Vendor
- Kollmorgen strengthens its presence in South Germany
- Kollmorgen to Debut New AKD®2G Servo Drives at PACK EXPO 2017
- Kollmorgen to Demo New AKD®2G Servo Drive & AKM®2G Servo Motor System Solution at PACK EXPO 2018
- Kollmorgen to Exhibit Motion Solutions for Robot Designers & Manufacturers at AUVSI XPONENTIAL 2018
- Kollmorgen to Exhibit at PACK EXPO 2016
- Kollmorgen to Exhibit at ProFood Tech 2017, Booth 2840
- Kollmorgen to Introduce New TMB2G Robot-Ready Frameless Servo Motors at Automate 2022 (Booth #4149)
- Kollmorgen to Present on Integrated Motion Control at Motor, Drive and Automation Systems 2012
- Kollmorgen to Showcase Latest Motion Innovations at PACK EXPO 2019
- Kollmorgen to Showcase New Automation Technologies at AUTOMATE 2019
- Kollmorgen to Showcase Newest Robotic Motion Solutions at ROBO Business Expo 2019
- Kollmorgen's New Catalog Provides OEMs with Complete System Solutions for Optimum Drive and Control Performance
- Kollmorgen's Power Generation System Named 2011 Design News Magazine Golden Mousetrap Finalist
- Kollmorgen’s AKD® PDMM Named 2012 Design News Magazine “Golden Mousetrap” Finalist
- Kollmorgen’s New 2G Motion System Demonstrates Value of Single-Source Solutions and System-Based Design
- Kollmorgen’s New CVC600 Vehicle Controller Delivers Big Performance in Tight Spaces and Tough Conditions
- Kollmorgen’s New SQIO SynqNet® I/O Modules Facilitate Seamless Integration of Custom I/O Hardware and Complex Motion on a SynqNet Network
- Kollmorgen’s eZMP SynqNet® Controller Delivers High Performance Machine and Motion Control
- Kollmorgen’s eZMP SynqNet® Controller Delivers High Performance Machine and Motion Control(2)
- Large Austrian Retailer Maximizes Efficiency with NDC from Kollmorgen
- Learn How to Build Better Machines, Faster, With E-Learning
- Learn How to Build a Better Converting and Package Printing Machine at PACK EXPO 2011
- Learn How to Build a Better Converting and Package Printing Machine at PACK EXPO 2011
- Learn How to Increase Food Safety and Efficiency Through Hygienic Design
- Learn How to Solve Tough Processing and Packaging Challenges, and Build a Better Performing Machine Faster, with Kollmorgen at PACK EXPO 2012
- Learn How to Solve Tough Processing and Packaging Challenges, at PACK EXPO 2013
- Less is More
- Linear Motioneering - A new web-based Sizing and Selection Tool
- Linear actuators meet tough hygienic requirements
- Lower Overall Electric Vehicle Life Costs with ACS GEN6 Motor Controllers
- Meet Kollmorgen and learn about NDC Solutions at China AGV Summit & CeMAT Asia 2019
- Meet us at LogiMAT 2022
- Meet us at MODEX 2022
- Motion Control Expertise on a North-South Axis
- Motion Solutions brought into focus
- Motion control for the Baltic states
- Moving into the packaging cluster
- National Instruments to Resell Kollmorgen Motion Control Products Globally
- New AKI Series Keypad HMI Panels from Kollmorgen Help Increase Accuracy and Productivity in Harsh Environments
- New AKI Series Keypad HMI Panels from Kollmorgen Help Increase Accuracy and Productivity in Harsh Environments
- New AKMH Servo Motors Raise the Standard for Wash-down Motors and Cables for Food, Pharma, and Caustic Chemical Environments
- New KBM™
- New Kollmorgen AKM™8 Motor Series Delivers Industry-Leading Torque Density for More Compact and Higher Performing Machines
- New Kollmorgen LS5 Navigator Tough Laser Navigation Sensor for Rough Conditions
- New Kollmorgen.com Delivers Solutions-driven User Experience to Help OEMs Make Informed Motion Control and Machine Automation Decisions
- New Kollmorgen.com Delivers Solutions-driven User Experience to Help OEMs Make Informed Motion Control and Machine Automation Decisions
- New Motion Programming Script (MPS) Enables Simple Programming Environment for Electrical and Mechanical Engineers without C-Code Expertise
- New SynqNet® Interest Group Established to Promote and Advance Global Adoption in Performance Motion Applications
- New VLM servo motors
- New Website
- New generation of drives, new opportunities
- New generation of servo drives by Lake Constance
- New servo generation: Capable of even more!
- Next Generation Motion Solutions for Robotic Applications at 2018 Robotics Summit & Showcase
- Next Generation Robotic Motion Solutions at ROBO Business Expo
- Next-Generation Motion Technology and Hygienic Machine Design Innovations at IPPE 2019
- On track with autonomous 2Gen
- On-site hygienic servo solution
- Our new man in the Czech Republic
- PCMM Honored as Finalist in 2017 Design News Golden Mousetrap Awards
- PCMM: Motion control without expensive IPC
- Partner of the Year: Czech Republic
- Partners for more than 30 years
- Partners who understand motion control
- Powerful precision
- Powerful, ready to install, washable
- Precise Motion Control in Meat Processing Applications
- Progress through growth
- Quickly Select a Motion Solution with Kollmorgen’s NEW Web-based MOTIONEERING® Online Application Engine
- Quickly Specify an Optimized Motion System with MOTIONEERING® 6.1.0 Application Engine from Kollmorgen
- Reduce Development Time and Improve Machine Throughput with the New AKD PDMM from Kollmorgen
- SPS/IPC/DRIVES: Revolutionary New Automation Software and Three New Components
- Safe encoder
- Scalable solutions for all applications
- Second generation of safety
- Select a Motion Solution Optimized to Suit Specific Application Needs with MOTIONEERING® 6.2.0
- Slimline: new AKD-N distributed servo drives
- Small, powerful and easy to assemble – new compact direct drive motors
- Space-saving and a breeze to fit: AKM motors with innovative flat plug-in connector as a customized solution
- Stainless steel servo motors: first for hygiene
- Support for Multiple Motion Buses Now Available from a Single Drive
- Support for Multiple Motion Buses Now Available from a Single Drive
- SynqNet Interest Group Re-launched
- Talented all-rounder now acting in unison
- The New AKD Decentralized Servo Drive System Can Reduce Cabling by More Than 80%
- The second generation of servo drives speak EtherCAT
- Tomorrow’s technology must become simpler
- Twice the capacity
- US Army’s Fuel Efficient Ground Vehicle Demonstrator (FED) Leverages Kollmorgen’s Low Voltage Power Generation Platform to Deliver More Power
- Versatile servo technology for tomorrow’s machine design
- Visit Kollmorgen at Interpack 2011
- Visit Kollmorgen at ProMat 2011 and Learn How to Dramatically Increase Picking Productivity and Reduce Operating Costs
- Visit Kollmorgen at interpack 2011 to Learn how Optimized Motion Maximizes Packaging Machine Efficiency
- With new ease
- Press Contacts
- Press Releases
- About Us
- Blog in Motion
- Careers
- Coronavirus updates
- Distributor Locator
- History
- Tradeshows & Events
- Vision, Mission, Values
- Worldwide Locations
- Newsroom
- Home
- Products
- Solutions
Motion Solutions for Robot Designers & Manufacturers
Kollmorgen is the leading global manufacturer of motor solutions for the robotics industry. We have decades of experience and an established track record in enabling robotic innovation for the most challenging applications – surgical, collaborative, industrial, and defense. Our robotic motors are mobilizing nearly 1 million robot joints and robotic arms today. With the widest range of standard and custom robotic motors, drives, controls, gearing and actuation, Kollmorgen will partner with you to find the optimal solution that differentiates your design.
- Service & Support
- Search
- Contact Us
Kollmorgen Named One of the Top 50 Global Robotics Companies in 2018
Robotics Business Review Announces Annual RBR50 List
July 12, 2018 – Kollmorgen was recognized as one of the RBR50 for 2018, Robotics Business Review’s annual list of global leaders in the fields of industrial automation, artificial intelligence, and autonomous vehicles. RBR’s panel of judges selected the winners from a competitive international field. Winners are chosen based on product innovations, groundbreaking applications, solutions that have transformed their end-user markets, or other major commercial successes.
Keith Shaw, editor at Robotics Business Review commented "Selecting the companies for the RBR50 is always a difficult task, with more companies than ever entering the robotics and AI space, choosing the top 50 companies was especially challenging this year. We're confident that the selections reflect the best of the best in this exciting and growing market."
Kollmorgen servo, frameless and stepper motion solutions play a key role in a variety of robots, including collaborative robots, industrial articulated robots, medical robots and more. The company’s motors are optimized for fit and performance with harmonic gearing and our industry-leading torque density enables smaller, lighter and faster robots. For mobile robots, Kollmorgen’s proven platform consisting of hardware, software and navigation technologies provide everything needed for excellent control of Automated Guided Vehicles (AGVs) whatever the application. With a 100-year history of innovation, our technology is in tens of thousands of motor designs and mobile robots as well as hundreds of thousands of robotic joints and robot arms. Kollmorgen is a unique motion partner who understands the business and technical needs of both the robotic design engineer and the global supply chain.
ABOUT KOLLMORGEN
Since its founding in 1916, Kollmorgen’s innovative solutions have brought big ideas to life, kept the world safer, and improved peoples’ lives. Today, its world-class knowledge of motion systems and components, industry-leading quality, and deep expertise in linking and integrating standard and custom products continually delivers breakthrough motion solutions that are unmatched in performance, reliability, and ease-of-use. This gives machine builders around the world an irrefutable marketplace advantage and provides their customers with ultimate peace-of-mind.
For more information visit www.kollmorgen.com, email [email protected], or call 540-633-3545.