Quickly Specify an Optimized Motion System with MOTIONEERING® 6.1.0 Application Engine from Kollmorgen
RADFORD, VA – Kollmorgen introduces their new MOTIONEERING® 6.1.0 motion system sizing and selection software. This powerful OEM design tool utilizes a mechanism project concept to collect and save axes load information, automatically calculate application results, and compare those results against a robust database catalog of Kollmorgen products to quickly identify the optimized linear or rotary motion system solutions to meet specific machine builder application requirements. Version 6.1.0 features a number of product updates, including the company’s new KBM™ Series Frameless Brushless Motors and AKD™ Servo Drive Family to help simplify the otherwise potentially tedious task of specifying frameless motors and drive systems.
New version simplifies the sizing and selection of frameless motor and drive systems for tightly integrated motion applications
MOTIONEERING 6.1.0 includes a user-friendly Help file that explains program functions, definition of terms, and algorithms used to perform application results. Versatile units-of-measure options for mechanism and motion profile data-entry, along with the ability to convert data into other available units, make this a convenient tool for international machine designs, too. And in rotary applications, MOTIONEERING 6.1.0 is even flexible enough to sum the effects of multiple axes of motion for rightly sizing the power supply and shunt regeneration.
Once application results are performed and system selections are made, MOTIONEERING 6.1.0’s PDF generator creates a complete report of application results, system and product specifications, and system performance and user-profile curves with application placement within the plot – ready for easy review and distribution.
MOTIONEERING 6.1.0 is compatible with Microsoft® Windows 2000, Windows XP, Windows Vista and Windows 7.0. Windows is a registered trademark of Microsoft Corporation in the United States and other countries.
ABOUT KOLLMORGEN
Kollmorgen is a leading provider of motion systems and components for machine builders around the globe, with over 60 years of motion control design and application expertise.
Through world-class knowledge in motion, industry-leading quality and deep expertise in linking and integrating standard and custom products, Kollmorgen delivers breakthrough solutions unmatched in performance, reliability and ease-of-use, giving machine builders an irrefutable marketplace advantage.
For more information visit www.kollmorgen.com, email [email protected] or call 1-540-633-3545.