Back to top
Click here to view this email as a web page

Kollmorgen eNews

 

 

 

Integrating hygienic servo drives

Kollmorgen AKM4 Gear Motors

We've developed the AKM41E-BF06 gear motor from our washdown AKM4 series especially for rotation applications in the food and packaging industry. The fully-featured, ready-to-install drive units added to the consistently reliable washdown design are the result of a co-engineering collaboration with our customers.
What started as a specific custom solution is now available as a proven and tested standard product for demanding hygienic applications. The servo motors with an angular gearbox are designed for regular cleaning in the pH range of 2 to 12 and capable of reaching a long service life.
Most notable is the impressive gain in energy efficiency, thanks to the high degree of synchronized performance and functionality offered by the motor-gear combination. As the hygiene drives have, to a large extent, limited stainless steel coverage, the AKM Washdown version is able to provide up to 30 % more power . All this is achieved while remaining the same compact size since there is no derating involved. Finally, smaller gear motors mean smaller dimensions for machines which increase overall system flexibility.

Kollmorgen AKD-N Servodrive Brochure

Distributed servo drives: Learn more about AKD-N

In the new brochure about AKD-N distributed servo drives, we give a compelling overview of the vast efficiency potential offered by this pioneering technology. Take a look by downloading the PDF brochure here. Want to know more? Just give us a call.

Also interesting for a colleague? Simply forward this email...

 

 

 

KOLLMORGEN Europe GmbH | Pempelfurtstr. 1 | D-40880 Ratingen | www.kollmorgen.com | 
+49.(0)2102.9394.0 | [email protected]

eNews subscribe | eNews unsubscribe | eNews - Archive | Privacy Statement

©2013 Kollmorgen. All rights reserved.