Skip to main content

Kollmorgen Support Network

To better serve our Kollmorgen users with questions too complex to be addressed in this space, we made the painful decision to close this Community forum.

Please submit your question using the contact us form to reach our application engineering team.

For the immediate future, you can still access and read past posts.

Thank you for understanding and for participating in the community over the years.

S200 Driver - error reported from FPGA when sendig to EEROM | 28 Jul 2022 | |

S200 Driver - error reported from FPGA when sendig to EEROM

hello

I have a question about S20330 driver error
"error reported from FPGA when sendig to EEROM"

1. Occurs when downloading parameters.
2. Occurs at Factory Default
3. Occurs when saving parameters

Sometimes when the power is turned on/off after an error occurs, sometimes it becomes normal when the PC power is turned on/off.

I'm curious as to why the above error message is occurring.

thank you

error.jpg (366.84 KB)

Comments & Answers

Ariesta Wibisono | Fri, 07/29/2022 - 01:03

Dong Hee,
Please provide the following information so I can help you further:
1. Does this happen to more than a single S200 drive?
2. What is the exact model, revision and serial number?
3. What is the S200 Tools version, MPI information as well the firmware and FPGA on the drive when this error happens?

DongHee Yang | Fri, 07/29/2022 - 02:29

1. Does this happen to more than a single S200 drive?
- Happens on multiple drives
2. What is the exact model, revision and serial number?
- 22F00103, 22F00115, 22F00120, 22F00101, 22F00102
3. What is the S200 Tools version, MPI information as well the firmware and FPGA on the drive when this error happens?
- The S200 tool was tested in two versions.
S200 Tools version: 2.04.0003
S200 Tools version: 2.09.0905
- The MPI version was tested in two versions.
MPI version: 03.04.24.B1.02.B1.01-> FPGA C0FE0036_0400_02_11.sff
MPI version: 04.03.18 -> FPGA C0FE0036_0501_00_01

About this Question

DongHee Yang
Taxonomy: