Explore Industry Solutions

View All »

Design Your Motion Solution

View All »

Product Selectors

Motors • Drives • Actuation

Already know your torque and speed requirements for a motor? Or current and voltage for a drive?

Start Comparing

Motioneering

Sizing for Leadscrew, Conveyor, Rotary, and More...

Know your application requirements but not the necessary torque and speed? Start here.

Size Your Application

3D Models

2D/3D Models for All Kollmorgen Products

Configure 2D/3D drawings for import into your CAD system.

Find drawing

Stepper Optimizer

All-in-One Tool for Stepper Motors

Size your stepper application to produce torque/speed curves paired with your drive parameters.

Start optimizing

Explore Products

View all »
2G Motion System

2G Motion System

<< 2G Motion System
The Power to be More

The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control.

2G Motion System
2G Motion System

2G Motion System

<< 2G Motion System
The Power to be More

The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control.

2G Motion System
AKM2G Servo Motor

Next-Gen Servo Motors

<< AKM2G Series
Continuous torque increases of up to 30% versus traditional servos

AKM2G’s high-torque density and design flexibility are the winning formula for OEMs and Machine Builders to expand machine performance and differentiate in the marketplace.

AKM2G Servo Motor
AKD2G Servo Drive

Next-Gen Servo Drives

<< AKD2G Series
Dual-axis drives mean twice the power density and 20% less space than competitors

AKD2G Servo Drive features dual-axis technology resulting in industry-leading energy efficiency and power density. AKD2G expands the built-in safety options including standard dual-channel STO.

AKD2G Servo Drive
POWERMAX M and P series

High-precision Stepper Motors

<< POWERMAX
POWERMAX II® motors are the most powerful steppers available, for a range of applications including ventilators.

These NEMA 23 (60 mm) motors are available in half-, single-, and two-stack configurations with holding torques from 42 to 253 oz-in. The M Series includes SIGMAX® technology for higher torque and acceleration. We can provide co-engineered modifications to meet your exact needs.

POWERMAX M and P series
TBM Series Frameless

Direct Drive Rotary

<< TBM Series
Frameless motors for applications requiring high power in a small, compact form factor

The Kollmorgen TBM Series direct drive frameless motor is designed to be directly embedded in your machine, using the machine’s own bearings to support the rotor.

TBM Series Frameless

Discover Applications

View all »
Actuator Driven Oscillation
Car Parking AGVs
Precise 3D Cutting
High Reach Warehouse

Learn More

Motion Made Easy for Your Military Robotic Application
Webinar

As technology changes the way humans and machines interact, opportunities to put new robotic...

Join Kollmorgen at Digital X 2022
Press Release

Join us at Digital X 2022, the world exhibition of digitalization, in the heart of Cologne 13-14...

Join Kollmorgen at RoboBusiness & Field Robotics Engineering Forum October 19th-20th 2022
19 Oct 2022 - 20 Oct 2022 Event

Join Kollmorgen at RoboBusiness & Field Robotics Engineering Forum. RoboBusiness provides a...

RoboBusiness & Field Robotics Engineering Forum
Stop, hold and go safely: Motion tuning for vertical loads
Blog Post

When designing motion for applications such as vertical gantries and hoists, you need to take...

Looking for help?