AC Synchronous Servo Motors – AKM®2G Series

  • Smaller Footprint - reduce machine space
  • Increased Torque - higher performance
  • Wider Speed Range - faster operation
  • Greater Flexibility - more options to match needs
  • Higher Efficiency - reduce energy consumption

>30% more torque per rating than current designs without an increase in installed size.

The new generation of synchronous servo motors will be announced at the end of September 2017 and will initially feature six design sizes with performance levels between 0,3 and 10 kW. The AKM2G servo motors will be available with different feedback system choices, mounting /shaft options, connector designs, thermal sensor selections, shaft seal options, winding selections for different voltage and /or speed requirements and a brake option. Improved energy efficiency as well as room for more performance with the same installed size.

Contact Us
+49 2102 9394 0

Companion Products

  • AKD2G Servo Amplifier
    AKD2G Servo Amplifier

    AKD2G Servo Amplifier with even more safety features are set to make their debut. The new ... Learn More >>

  • AKD-N Decentralized Servo Drive
    AKD-N Decentralized Servo Drive

    The decentralized servo drives AKD-N help to get the cabinets smaller and open the way to ... Learn More >>

  • AKD® PDMM Programmable Drive, Multi-Axis Master
    AKD® PDMM Programmable Drive, Multi-Axis Master

    The AKD PDMM™ provides an integrated servo drive and automation controller. It combines on... Learn More >>

Greater than 20% average increase in torque density (torque/volume) for highest torque or smallest footprint sizing
Six design sizes with performance levels between 0.3 and 10 kW; Continuous torques from .0651 Nm to 75.2 Nm
Frame (mounting flange square) and stack (motor length) combinations with overlapping ratings for optimal motor package sizing
Standard winding choices for 120VAC to 480 VAC operation with various speed/torque performance curves

Feedback Options to match application requirements and drive selection

  • SFD3
  • Hiperface DSL
  • ENDAT 2.2
  • Resolver
  • Others future availability/by request

Connector Options (as appropriate for feedback type and motor size)

  • SpeedTec* (standard for single or dual cable designs)
  • ytec (dual connector with single insertion at motor for size 2 motors)

System Cable Options for use with Kollmorgen AKD Servo Drives and the forthcoming AKD2G Servo Drives

  • Single Cable SFD3/Hiperface DSL/ENDAT 2.2
  • Two-Cable Variant For Resolver including ytec connector motors

Standard IP65 rating; optional ratings available
International Standard Mount with choice of smooth shaft or closed keyway

  • Others future availability/by request

Mechanical Holding Brake Option 

  • Future availability for permanent magnet brake option

Thermal Sensor Options for maximum motor protection and servo drive compatibility
Low Friction Shaft Seal Options for both wet and dry running applications


* SpeedTec is a trademark of TE Connectivity Ltd



Kollmorgen AKM2G Servo Motor BrochureKollmorgen AKM2G Servo Motor Brochure3 MB23/11/2017Email


Kollmorgen Automation Solutions CatalogKollmorgen Automation Solutions Catalog48 B12/02/2016Email

Success Stories

The risk with vertical axesThe risk with vertical axes Email

Welcome to the new Kollmorgen interactive 3D Modeling site. To access our 3D models, start by selecting the frame size. Then configure your model by selecting stack length, mounting style, feedback device, connectors, brake, and sealing options. Click on the generate preview button and your model will appear. Move to the CAD Download tab to access your model in a wide variety of CAD software types and versions. You can even download a quick pdf of the model you selected for quick reference.