AKD2G Servo Amplifier

With even more safety features

The AKD2G servo drives are set to make their debut. The new range of product are planned to launch in 2018. It features new processors which increase the computational power available and therefore support faster control performance. From a safety perspective, AKD2G servo amplifiers will offer important safety functions in the form of Safe Brake Control (SBC) and Safe Brake Test (SBT), which offers an efficient and cost-effective way of making vertical axes safe without the need for protective fences.

Contact
Contact Us
+49 2102 9394 0

Companion Products

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

  • AKM2G Servo Motors
    AKM2G Servo Motors

    AKM2G Servo Motor Capable of even more! AKM2G servo motor range: 30% more performance. Th... Learn More >>

  • Cartridge DDR®
    Cartridge DDR®

    Our exclusive Cartridge DDR® servomotors combine the performance advantages of a frameless... Learn More >>

Motionbus

  • EtherCAT, FSoE
  • CANopen

Easy To Use: Graphical Display For Easy Setup, Visualization And Diagnostics

Parametrization via WorkBench™

Safety Inside

  • STO
  • SS1
  • SBC/SBT
  • FSoE - Safe Communication

Plug&Play Compatibility With All Actual Kollmorgen Motors

Optimized For Single Cable SFD3 & Hiperface DSL

Optional Feedback Port for

  • EnDat 2.2
  • Biss
  • Resolver
  • Hiperface

Dual-Core ARM™A9, 800 MHz

TypeTitleSizeDate 

Brochure

Kollmorgen AKD2G Servo Amplifier BrochureKollmorgen AKD2G Servo Amplifier Brochure2.9 MB23/11/2017Email

Catalog

Kollmorgen Automation Solutions CatalogKollmorgen Automation Solutions Catalog48 B12/02/2016Email
TypeTitleSizeDate 

Success Stories

The risk with vertical axesThe risk with vertical axes Email