Skip to main content

Kollmorgen Support Network

PMDC Hazardous Location Motors UL & CSA Certification

Kollmorgen PMDC (Permanent Magnet DC) hazardous location motors are certified to UL 674 and or CSA C22.2 NO. 145 standards for hazardous locations for Class I, Groups C and D and Class II, Groups F and G.*

File Versions

PMDC EX Certification Letter 18JAN23.pdf (53.83 KB)

Kollmorgen PMDC (Permanent Magnet DC) hazardous location motors are certified to UL 674 and or CSA C22.2 NO. 145 standards for hazardous locations for Class I, Groups C and D and Class II, Groups F and G.*

About this Download

Taxonomy: