Object Dictionary
Table of Contents
Description
Object 1000 - Device TypeThe device type specifies the kind of device. The lower 16 bit contain the device profile number and the upper 16 bit an additional information.
To be done. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00020192 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
co |
|
|
[ Top ]
Object 1001 - Error RegisterThe error register is a field of 8 bits, each for a certain error type. If an error occurs the bit has to be set.
Bit Meaning
0 generic error
1 current
2 voltage
3 temperature
4 communication error (overrun, error state)
5 device profile specific
6 reserved
7 manufacturer specific
To be done |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00 |
0x00 |
0xFF |
|
u8 |
ro |
|
|
[ Top ]
Object 1003 - Pre-defined Error FieldThis object holds errors that have occurred on the device and have been signalled via Emergency Object. It is an error history. Writing to sub index 0 deletes the entire error history.
To be done |
| | Subindex 000 Number of Errors |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0x000000FE |
|
u32 |
rw |
|
|
| | Subindex 001 Standard Error Field |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
ro |
|
|
[ Top ]
Object 100A - Manufacturer Software Version| Contains the device software version. |
| |
| Standard |
Type |
Access Type |
PDO Mapping |
| 1.1.2 |
vstr |
co |
|
|
[ Top ]
Object 1017 - Producer Heartbeat Time |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
rw |
|
|
[ Top ]
Object 1018 - Identity ObjectThis object contains general information about the
device.
Sub-Index 1 contains a unique value allocated each manufacturer.
Sub-Index 2 identifies the manufacturer specific product code (device version).
Sub-Index 3 contains the revision number. Bit 31-16 is the major revision number and Bit 15-0 the minor revision number.
Sub-Index 4 identified a manufacturer specific serial number.
To be done |
| | Subindex 000 number of entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x4 |
0x1 |
0x4 |
|
u8 |
rw |
|
|
| | Subindex 001 Vendor Id |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0x0 |
|
????? |
rw |
|
|
| | Subindex 002 Product Code |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0x0 |
|
????? |
rw |
|
|
| | Subindex 003 Revision number |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0x0 |
|
????? |
rw |
|
|
| | Subindex 004 Serial number |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0x0 |
|
????? |
rw |
|
|
[ Top ]
Object 1400 - Receive PDO Communication ParameterIt contains the communicaion parameters of the first PDO the device is able to receive.
Sub-index 0 contains the number of PDO-parameters implemented. Sub index 1 describes the COB-ID. If bit 31 is set the PDO is disabled. The transmission mode is defined by sub-index 2.
An inhibit time can be defined on sub-index 3
in 100 µs. The 4th sub-index contains the priority class of the PDO.
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x03 |
0x00 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 COB-ID |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000220 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 Transmission Type |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0xFE |
0x00 |
0xFF |
|
u8 |
rw |
|
|
| | Subindex 003 Inhibit Time |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0000 |
0xFFFF |
100 µs |
u16 |
rw |
|
|
[ Top ]
Object 1401 - Receive PDO Communication ParameterIt contains the communicaion parameters of the second PDO the device is able to receive.
Sub-index 0 contains the number of PDO-parameters implemented. Sub index 1 describes the COB-ID. If bit 31 is set the PDO is disabled. The transmission mode is defined by sub-index 2.
An inhibit time can be defined on sub-index 3
in 100 µs. At the 5th sub-index can be defined a event time for asynchron pdos.
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x03 |
0x0 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 COB-ID |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000037F |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 Transmission Type |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0xFE |
0x0 |
0xFF |
|
u8 |
rw |
|
|
| | Subindex 003 Inhibit Time |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0 |
0xFFFF |
100 µs |
u16 |
rw |
|
|
[ Top ]
Object 1600 - Receive PDO Mapping ParameterIt contains the mapping parameters of the first PDO the device is able to receive.
Sub-index 0 contains the number of the mapped data objects. All further entries define the data by it's index, sub-index and length.
The structure of a mapping entry is:
index,subindex,length
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x01 |
0x00 |
0x40 |
|
u8 |
rw |
|
|
| | Subindex 001 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60400010 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 1601 - Receive PDO Mapping ParameterIt contains the mapping parameters of the first PDO the device is able to receive.
Sub-index 0 contains the number of the mapped data objects. All further entries define the data by it's index, sub-index and length.
The structure of a mapping entry is:
index,subindex,length
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x02 |
0x00 |
0x40 |
|
u8 |
rw |
|
|
| | Subindex 001 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60400010 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x607A0020 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 1800 - Transmit PDO Communication ParameterIt contains the communication parameters of the first PDO the device is able to transmit.
Sub-index 0 contains the number of PDO-parameters implemented. Sub index 1 describes the COB-ID. If bit 31 is set the PDO is disabled. The transmission mode is defined by sub-index 2.
An inhibit time can be defined on sub-index 3
in 100 µs. The 4th sub-index contains the priority class of the PDO. |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x03 |
0x00 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 COB-ID |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x000001A0 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 Transmission Type |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 254 |
0 |
255 |
|
u8 |
rw |
|
|
| | Subindex 003 Inhibit Time |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0000 |
0xFFFF |
100 µs |
u16 |
rw |
|
|
[ Top ]
Object 1801 - Transmit PDO Communication ParameterIt contains the communication parameters of the second PDO the device is able to transmit.
Sub-index 0 contains the number of PDO-parameters implemented. Sub index 1 describes the COB-ID. If bit 31 is set the PDO is disabled. The transmission mode is defined by sub-index 2.
An inhibit time can be defined on sub-index 3
in 100 µs. At the 5th sub-index can be defined a event time for asynchron pdos.
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x03 |
0x00 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 COB-ID |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x000002FF |
0x00000001 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 Transmission Type |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0xFE |
0x00 |
0xFF |
|
u8 |
rw |
|
|
| | Subindex 003 Inhibit Time |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0000 |
0xFFFF |
100 µs |
u16 |
rw |
|
|
[ Top ]
Object 1A00 - Transmit PDO Mapping ParameterIt contains the mapping parameter for the PDOs the device is able to transmit.
Sub-index 0 contains the number of the mapped data objects. All further entries define the data by it's index, sub-index and length.
The structure of a mapping entry is:
index,subindex,length
This PDO consist of :
Sub-index 1 - Object 0x6041: Control Word
Sub-index 2 - Object 0x2001: 32 least significant bits of keypad
Sub-index 3 - Object 0x2002: 8 most significant bits of keypad
Sub-index 4 - Object 0x60FD: Digital Inputs |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x04 |
0x00 |
0x40 |
|
u8 |
rw |
|
|
| | Subindex 001 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60410010 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x20010020 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 003 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x20020008 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 004 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60FD0008 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 1A01 - Transmit PDO Mapping ParameterIt contains the mapping parameter for the PDOs the device is able to transmit.
Sub-index 0 contains the number of the mapped data objects. All further entries define the data by it's index, sub-index and length.
The structure of a mapping entry is:
index,subindex,length
To be done |
| | Subindex 000 Number of Entries |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x02 |
0x00 |
0x40 |
|
u8 |
rw |
|
|
| | Subindex 001 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60410010 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 PDO Mapping Entry |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x60640020 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 2000 - Temperature sensor| This object indicates the temperature sensor analog input of the drive. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
ro |
|
|
[ Top ]
Object 2001 - LSB 32 bits of Keypad| This object indicates 32 least significant bits of keypad. (1 or 0 each one) If at least one of keypad keys status is chenged, so slave will send PDO to Master with data (described in object 0x1A00). |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFFFFFF |
|
u32 |
ro |
X |
|
[ Top ]
Object 2002 - MSB 8 bits of Keypad| This object indicates 8 most significant bits of keypad. (1 or 0 each one) If at least one of keypad keys status is chenged, so slave will send PDO to Master with data (described in object 0x1A00). |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFF |
|
u8 |
ro |
X |
|
[ Top ]
Object 2003 - Keypad LedsThis object indicates keypad leds.
The keypad leds divided by two groups.
First Group - 8 LSB
Second Group - 8 MSB
Each bit if 1 - keypad led is "ON", if 0 - keypad led is "OFF" |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
rw |
|
|
[ Top ]
Object 2004 - Home Torque Limit| This object defines Torque Limit for homing. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0x7FFF |
|
i16 |
rw |
|
|
[ Top ]
Object 2005 - Receive string from controller to RS485| This object contains string that comes from Master to Slave and after this it will be transmitted to LCD or CD via RS485 serial communication. The string must finished by curriage return character (if it is the end of CD command) and '\0' character. |
| |
| Standard |
Type |
Access Type |
PDO Mapping |
|
vstr |
rw |
|
|
[ Top ]
Object 2006 - Transmit string to controller from RS485| This object contains string that comes from CD via RS485 serial communication and after this it will be transmitted to Master. Bit 15 from statusword (object 0x6041) flags if buffer of messages from CD is empty (0) or not empty (1). |
| |
| Standard |
Type |
Access Type |
PDO Mapping |
|
vstr |
ro |
|
|
[ Top ]
Object 2007 - Receive string from controller to ICU RS232| This object contains string that comes from Master to Slave and after this it will be transmitted to PICO drive via RS232 serial communication. The string must finished by curriage return character (if it is the end of PICO drive command) and '\0' character. |
| |
| Standard |
Type |
Access Type |
PDO Mapping |
|
vstr |
rw |
|
|
[ Top ]
Object 2008 - Transmit string to controller from RS232| This object contains string that comes from PICO drive via RS485 serial communication and after this it will be transmitted to Master. Bit 15 from statusword (object 0x6041) flags if buffer of messages from CD is empty (0) or not empty (1). |
| |
| Standard |
Type |
Access Type |
PDO Mapping |
|
vstr |
ro |
|
|
[ Top ]
Object 2009 - Drive Faults ObjectThis object indicates status of drive faults, when if bit that defines concrete fault is ON, so fault active, other OFF.
The bit description :
bit 0 - EEPROM checksum fault
bit 1 - Over current fault
bit 2 - Over voltage fault
bit 3 - Line break fault
bit 4 - Drive OT fault
bit 5 - Under voltage fault
bit 6 - No compensation fault
bit 7 - Illegal halls fault
bit 8 - EEPROM fault
bit 9 - Following error fault
bit 10 - Positive analog supply fail
bit 11 - Negative analog supply fail
bit 12 - Over speed fault |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
ro |
|
|
[ Top ]
Object 6040 - ControlwordThe drive will to control by this object. This object operates the state machine and the modes.The description of bits:
bit description
0 SWITCH ON
1 Enable Voltage Command
2 Quick stop command
3 Enable operation
4 Start Homing (for home mode)
6 Incremental/Absolute moving (for position mode)
7 Fault Reset
Operation mechanism described as state machine from DSP402 documentation. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0000 |
0xFFFF |
|
u16 |
rw |
X |
|
[ Top ]
Object 6041 - StatuswordThis object indicates the current state of the drive. The description of bits:
bit description
0 and 1 SWITCH ON
2 Operation Enabled
3 Fault Exists
6 Switch on disabled
7 Warning Exists
10 Target Reached - move command finished succeesfully to target position (only for position mode)
12 Homing Attained (for home mode)
13 Homing Error (for home mode)
14 Software Enable Active
15 RS485/RS232 buffer not empty
Operation mechanism described as state machine from DSP402 documentation. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0x0000 |
0xFFFF |
|
u16 |
ro |
X |
|
[ Top ]
Object 6042 - Vl Target Velocity| This object is the velocity of the system in the Velocity Mode. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0000 |
0xFFFF8000 |
0x7FFF |
|
i16 |
rw |
X |
|
[ Top ]
Object 605C - Disable Operation Option CodeThis object determines what action should be taken if there is a transition OPERATION ENABLE ==> SWITCHED ON.
To be done |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0001 |
0xFFFF8000 |
0x0001 |
|
i16 |
rw |
|
|
[ Top ]
Object 605D - Halt Option CodeThis object determines what action should be taken if the halt bit in the controlword is set.
To be done. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0001 |
0xFFFF8000 |
0x0004 |
|
i16 |
rw |
|
|
[ Top ]
Object 6060 - Modes of OperationThe operational mode is selectable by this object.
The mode types:
1 - Profile Position / Home mode
2 - Velocity Mode |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00 |
0xFFFFFF80 |
0x07 |
|
i8 |
rw |
X |
|
[ Top ]
Object 6061 - Modes of Operation DisplayThe actual operational mode is reflected by this object.
The mode types:
1 - Profile Position / Home mode
2 - Velocity Mode |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00 |
0xFFFFFF80 |
0x7F |
|
i8 |
ro |
X |
|
[ Top ]
Object 6064 - Position Actual Value in User Unit| This object represents the actual value of the position measurement device in user defined units. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x80000000 |
0x7FFFFFFF |
|
i32 |
ro |
X |
|
[ Top ]
Object 6065 - Following Error Window| The following error window defines the range of tolerated position values symmetrical to the target position. If the current position is out of range a following error occurs. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0x7FFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 606C - Velocity Actual Value| This object reflects the actual velocity per sample period. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x80000000 |
0x7FFFFFFF |
|
i32 |
ro |
X |
|
[ Top ]
Object 607A - Target Position| This object is the target position that the drive should move to in profile position mode. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x80000000 |
0x7FFFFFFF |
|
i32 |
rw |
X |
|
[ Top ]
Object 607C - Home Offset| This object is the position difference between the home position and the zero position. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x80000000 |
0x7FFFFFFF |
|
i32 |
rw |
|
|
[ Top ]
Object 6081 - Profile Velocity in pp-mode| This object is the velocity in the profile position mode. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 6099 - Homing Speeds| This object defines a slow and a fast velocity used during the homing mode. |
| | Subindex 000 Number of Elements |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000002 |
0x00000002 |
0x00000002 |
|
u32 |
ro |
|
|
| | Subindex 001 Fast Homing Speed |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
| | Subindex 002 Slow Homing Speed |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x00000000 |
0xFFFFFFFF |
|
u32 |
rw |
|
|
[ Top ]
Object 60F4 - Following Error Actual Value| This object represents the actual value of the following error. |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x80000000 |
0x7FFFFFFF |
|
i32 |
ro |
|
|
[ Top ]
Object 60F6 - Torque Control ParametersThis object is used to handle all manufacturer specific torque control parameters. The structure of the record is manufacturer specific.
To be done. |
| | Subindex 000 num_of_elements |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x01 |
0x0 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 para_of_manufacturer |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFF |
|
u8 |
rw |
|
|
[ Top ]
Object 60F9 - Velocity Control Parameter Set| This object sets the parameters for the velocity control loop. The structure of the record is application specific. |
| | Subindex 000 Number of Elements |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x02 |
0x02 |
0x00FE |
|
u16 |
ro |
|
|
| | Subindex 001 Gain |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
rw |
|
|
| | Subindex 002 Integration Time Constant |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFFFF |
|
u16 |
rw |
|
|
[ Top ]
Object 60FB - Position Control Parameter SetThis object contains all parameters for the position controller. The structure of the record is application specific.
To be done. |
| | Subindex 000 num_of_elements |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x01 |
0x0 |
0xFF |
|
u8 |
ro |
|
|
| | Subindex 001 para_of_manufacturer |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x0 |
0x0 |
0xFF |
|
u8 |
rw |
|
|
[ Top ]
Object 60FD - Digital InputsThis object reflects the current state of the digital input signals.
bit 0..5 tells if digital input 1..6 is ON or OFF |
| |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x0 |
0xFF |
|
u8 |
ro |
X |
|
[ Top ]
Object 60FE - Digital Outputs| This object determines the digital output signals. It is maskable.Bits 16..23 describes outputs 1..8. |
| | Subindex 000 Number of Elements |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x01 |
0x01 |
0x01 |
|
u32 |
ro |
|
|
| | Subindex 001 Physical Outputs |
| Standard |
Min |
Max |
Unit |
Type |
Access Type |
PDO Mapping |
| 0x00000000 |
0x0 |
0xFFFFFFFF |
|
u32 |
rw |
X |
|
[ Top ]
|