NEW Release! MOTIONEERING® Application Engine (v6.1.0)

Announcing MOTIONEERING® Application Engine 6.1.0 - Kollmorgen's latest release of our premier motion sizing and selection software. This release features our new KBM™ Series Frameless Kit brushless motors with our AKD™ servo drive family, complimenting our existing rotary and linear actuation systems. Sizing frameless motors and drive systems has never been easier. Using a mechanism project concept for the collection and saving of multiple axes of load information, MOTIONEERING® can automatically calculate application results and compare against a database catalog of systems – recommending to our customers the most optimized set of Kollmorgen system solutions available.
The engine has the flexibility to sum the effects of multiple axes of motion for power supply and shunt regeneration sizing (rotary applications only). Versatile units-of-measure selection options for mechanism and motion profile data-entry, with the ability to convert data into other available units, makes this an convenient international tool. A user-friendly Help file explains program functions, definition of terms, and algorithms used to perform application results.
Download MOTIONEERING® Application Engine (v6.1.0)

Mechanism Projects
- Direct Drive Entry, Lead Screw, Conveyor
- Rack and Pinion, Nip rolls
- Direct Drive Rotary, Direct Drive Linear
- Electric Cylinder

MOTIONEERING® Catalog
Systems included:
- Rotary Motor Systems: Servomotor, Direct Drive Rotary, Stepper motors
- Linear Positioning Systems: Electric cylinders, Rodless actuators, Precision Tables

Solution Set Search Screen
- color-coded indication of systems abililty to meet application requirements
- review system components specifications
- save, print, or create a pdf application report
- evaluate system performance curve with application points
MOTIONEERING® 6.1.0 Includes:
- KBM™ Series Frameless Kit brushless motors w/ AKD drives (120, 240, 400, 480 Vac)
- Goldline BH-828-E motors w/S670 drives (400, 480 Vac)
- Updated Goldline BH-828-E / S640 (400 Vac) system performance curve max speed
- Updated AKM™ 42G (120 Vac), AKM52G (120 Vac) maximum speed motor specs
- Updated Goldline BH-828-E (400 Vac) motor maximum speed and rated power specs
- PDF report functionality (includes application, drive, motor, positioner, and system specifications all in one easy-to-read report)
Support Operating Systems
- Supported Operating Systems: Microsoft® Windows 2000, XP, Vista
| Software Versions | Products | Links |
|---|---|---|
| MOTIONEERING® Application Engine v6.1.0 (11.0 MB) (introduced April 2010) |
Kollmorgen | Windows Vista Users! Read me First! Download v6.1.0 |
| MOTIONEERING® Application Engine v6.1.0 Upgrade Patch (5.5MB) (upgrades earlier versions to 6.1.0) |
Kollmorgen | Windows Vista Users! Read me First! Download v6.1.0 Patch |
MOTIONEERING® Application Engine vL1.0.1 (introduced Nov. 2003) |
Superior Electric steppers | Read me First! Download db vL1.0.1 |