Linear MOTIONEERING® Sizing & Selection Tool

Danaher Motion Image

Linear MOTIONEERING® is a web-based application sizing and selection tool for linear positioning slide systems. Enter application parameters in five simple steps for just about any slide orientation. Application needs are filtered through a comprehensive set of calculations; such as linear bearing load/life, ballscrew load/life, and ballscrew critical speed and produce a set of product solutions tailored precisely to your application requirements. Once a product solution is selected, choose from a wide assortment of accessories, motors, and motor mounts.  Program outputs include interactive 3D models, list prices, delivery times, and ordering information.

www.LinearMOTIONEERING.com

Linear MOTIONEERING® Features:

 
  • Three different of functionality modules:

    1) Sizing and Selection module is the all encompassing process that accepts application information and delivers a range of suitable products.
    2) Configure Your Solution module is for people who are familiar with Kollmorgen positioning slide brands and want to quickly configure a part number.
    3) Lookup by Part Number modules allows you to confirm current pricing and part number configuration.
  • Only requires user input of key application parameters: mounting configuration, load positioning, environmental constraints, loading conditions and move requirements.
  • Environmental conditions of an application are critical in determining the correct material selection, cover strategy, and lubrication scheme. Too often these are overlooked. Linear MOTIONEERING analyzes environmental factors and protects you from unpleasant surprises.
  • 3D CAD models of your unique solution are available for download in neutral file formats or native CAD files for all major CAD software packages (20+ formats available)
  • Product options such as motor mounts, limit switches, feedback options and load holding brakes are available. A smart part number makes ordering easy. Delivery information and email quotes are right there too.  


Linear MOTIONEERING® PC Requirements

  • High speed or dial up Internet connection
  • Web browser (Internet Explorer 6.0 recommended)

 


Go To LinearMOTIONEERING.com >