RediMount™ Motor Mounting System
.jpg)
The RediMount™ motor mounting system allows an easy, error free and quick connection of Micron’s True Planetary gearheads to just about any motor available in the market. The innovative design, with adapter sleeve and input housing, features gearhead mounting within one working process.
Self-aligning hub - Maintains concentricity between motor shaft and gearhead
Pre-installed pinion - Eliminates pinion setting procedure
Modular design - Allows gearhead and input housing to be stocked separately
Flexibility - Allows easy changeover to alternate motors
Interchangeability - Same RediMount system is used throughout 7 product lines
Let Kollmorgen Help You With Your Selection!
Micron MOTIONEERING®: Micron's gearhead sizing, selection, and pricing tool can help you size gearheads to high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash.
Interactive 3D Models, Kollmorgen's 3D modeling tool, allows you to configure 2D/3D product views with download capability in just about any major format.
RediMount™ Mounting Instructions
1. Slide the provided sleeve into the hub and align the slot in the bushing with the slot in the hub.
2. Set the motor on a work surface or hold fixture with the output shaft facing straight up. If there is a key on the motor, remove it and align the keyway with the slot in the hub. Slide the gearhead down onto the motor shaft.
3. Rotate the hub to align the input housing access holes with the hub clamping bolts.
4. Using a torque wrench tighten the hub bolts to the pre-torque value indicated in the table.
5. Bolt the motor to the gearhead with the bolts provided.
6. Gradually tighten the hub bolts in three steps, increasing the torque each time until reaching the final tightening torque in the table.
| HUB BOLT TIGHTENING TORQUES | |||||
|---|---|---|---|---|---|
| Gearhead Model | Gearhead Frame Size | Pre-Tightening Torque | Final Tightening Torque | ||
| in-lb | Nm | in-lb | Nm | ||
| XTRUE™ | 40 | 0.5 | 0.05 | 9.6 | 1.09 |
| 60 | 2 | 0.2 | 39 | 4.4 | |
| 80 | 4 | 0.4 | 76 | 8.5 | |
| 120 | 16 | 1.8 | 316 | 36.0 | |
| 160 | 32 | 3.6 | 636 | 72.0 | |
| NemaTRUE™ NemaTRUE 90™ | 23/60 | 2 | 0.2 | 39 | 4.4 |
| 34/90 | 4 | 0.4 | 76 | 8.5 | |
| 42/115 | 16 | 1.8 | 316 | 36.0 | |
| DuraTRUE™ DuraTRUE 90™ | 60 | 2 | 0.2 | 39 | 4.4 |
| 90 | 4 | 0.4 | 76 | 8.5 | |
| 115 | 16 | 1.8 | 316 | 36.0 | |
| 142 | 32 | 3.6 | 636 | 72.0 | |
| UltraTRUE™ UltraTRUE 90™ ValueTRUE™ ValueTRUE 90™ EverTRUE™ | 60 | 2 | 0.2 | 39 | 4.4 |
| 75/90 | 4 | 0.4 | 76 | 8.5 | |
| 100/115 | 16 | 1.8 | 316 | 36.0 | |
| 140 | 32 | 3.6 | 636 | 72.0 | |
| 180 | 55 | 6.3 | 1104 | 125.0 | |