MX Series

Superior Electric MX series motors are hazardous duty models meeting UL Class 1, Division 1, Group D. They are available in NEMA 34 and 42 (90 and 110 mm) frame sizes having minimum holding torques from 1.27 to 9.82 N-m (180 to 1390 oz-in).
Features
- MX09 models, NEMA 34 (90 mm) motors are available in three stack lengths with minimum torque ratings from 1.27 to 3.88 N-m (180 to 550 oz-in
- MX11 models, NEMA 42 (110 mm) motors are available in 2 stack lengths with minimum torque ratings from 6.0 to 9.82 N-m (850 to 1390 oz-in)
- Speeds up to 3000 RPM provide for velocity demands of most high torque applications.