DC Motors

Kollmorgen's family of DC motors offers an extremely wide variety of size and package types. From frameless pancake motors to high acceleration housed/shafted motors, Kollmorgen offers the most complete range of high performance motors available today.

  • Pacific Scientific PMDC motors offer rugged, quality construction providing dependable operation. A well deserved reputation for value, these motors are backed by a two-year warranty.
  • Kollmorgen ServoDisc™ Brush Motors differ from conventional DC servomotors in their unique slotless disc armature design. This enables them to deliver a concentrated level of performance in both incremental motion and continuous speed that is not attainable with conventional ironcore motor designs.
  • Direct Drive DC Torque Motors are particularly suited for servo system applications where it is desirable to minimize size, weight, power and response time, and to maximize rate and position accuracies.

ServoDisc

product picture

ServoDisc motor technology continues to be applied in new and challenging applications due to its unique performance benefits over conventional DC servomotors.  The slotless and ironless design creates a motor that exhibits zero cogging during application, making ServoDisc motors perfect for applications where precision at all speed ranges - even single digit rpms - is a must.  In addition, the ServoDisc motor employs a flat, thin armature design which rotates in an axial airgap, resulting in a minimal axial form factor.  Servodisc motors have been used in many applications where this thin profile is a must due to overall machine package constraints.
 
The flat, low mass armature allows for incredibly quick acceleration, deceleration and frequent rotation direction changes.  The DC design and low voltage requirements allow the motor to be operated with simple, cost effective drive electronics and with something as simple and convenient as battery power.
 
We are pleased to offer Servodisc motors with many different standard options (feedback devices, gearboxes, mounting options, etc) as well as customized options and modifications for application specific solutions.  Our dedicated design resources will evaluate your specific application and design a Servodisc solution that meets your need - perfectly.  Combine the already unique performance benefits of the the ServoDisc technology with this ability to modify and customize and you have a solution that will fit your demanding performance requirements and add value to your product.  These customized ServoDisc solutions have have been proven time and again in the most demanding applications such as life critical medical, military, semi-conducter wafer handling and delicate material handling.

Learn More >

Permanent Magnet DC (PMDC)

product picture

Pacific Scientific offers over 40 standard PMDC SCR rated, low voltage, wash down duty and explosion proof models from 1/8 to 3 HP (93 to 2240 W). Standard motors are UL Recognized or Listed. Most standard models are also CSA Certified.

Pacific Scientific's PMDC motors can also be custom designed for your application. We've built thousands of custom designs and can build custom motors to meet your specific application requirements.Learn More >

DC Torque Motors

product picture

The Direct Drive DC torque motor is a servo actuator which can be directly attached to the load it drives. It has a permanent magnet (PM) field and a wound armature which act together to convert electrical power to torque. This torque can then be utilized in positioning or speed control systems.Learn More >