AKM Series

Kollmorgen AKM servo motors give you unprecedented choice and flexibility within a wide range of standard products - optimized for best performance to meet your application needs using Kollmorgen servo drives. Now, selecting the right motion control products has never been easier. Our system combinations of AKM servo motors and drives offer the best of both worlds – the exact specifications of a custom solution with the faster delivery times and lower cost of a standard motor-drive systems.
Let Us Help You Make Your Selection!
MOTIONEERING®, Kollmorgen's premier application sizing and selection software, can assist you with sizing and selecting an AKM motor and Kollmorgen drive system that best fits your application needs.
Help Me Choose, Kollmorgen’s servomotor online product selector, can assist you in selecting the AKM motor product that best fits your application needs.
Interactive 3D Models, Kollmorgen’s 3D online modeling tool, allows you to configure 2D/3D product views with download capability in just about any major format.
| Frame Size | AKM1 | AKM2 | AKM3 | AKM4 | AKM5 | AKM6 | AKM7 |
|---|---|---|---|---|---|---|---|
| Stack Length | 1,2,3 | 1,2,3,4 | 1,2,3 | 1,2,3,4 | 1,2,3,4 | 2,3,4,5 | 2,3,4 |
| Windings | B,C,D,E | C,D,E F,G |
C,D,E,H | C,E,G H,J,K |
E,G,K L,M,N |
G,K,L M,N,P |
K,L,M,P |
| Max BUS (VDC) | 320 | 640 | 640 | 640 | 640 | 640 | 640 |
| Max Stall Tc Nm (lb-in) |
0.409 (3.62) |
1.4 (12.6) |
2.88 (25.5) |
6.0 (53.1) |
14.1 (125) |
25.0 (221) |
53.0 (469) |
| Max Tp Nm (lb-in) |
1.46 (12.9) |
4.82 (42.7) |
10.22 (90.5) |
20.4 (181) |
38.4 (340) |
65.2 (577) |
143 (1269) |
| Max Rated N | 8000 | 8000 | 7000 | 6000 | 6000 | 6000 | 3500 |
| Max Rated Power @ Max BUS kW (Hp) |
.30 (.41) |
.54 (.72) |
1.19 (1.59) |
1.73 (2.32) |
3.87 (5.19) |
6.16 (8.25) |
7.71 (10.34) |
AKM Features
- Smooth performance results from low-cog, low-harmonic distortion magnetic designs
- Rated windings at 100°C rise over a 40°C amient while using 155°C (class F) insulation materials
- cURus, CE compliant, UL recognition
AKM Options
- Feedback Devices: resolver, SFD, incremental and sine encoders
- Seals for improved environmental protection
- Shaft ends closed or open keyway, flat, smooth
- Dual or single intercontec, straight or rotatable
- 24 VDC fail-safe brakes