Direct Drive Linear
A DDL motor is basically a rotary motor that is laid out flat and directly coupled to the driven load. With this configuration, all mechanical transmissions, such as ball/lead screws, rack and pinions, belts/pulleys, and gearboxes are eliminated. This in turn eliminates backlash and other problems associated with these mechanical transmissions. DDL designs deliver exceptional high performance, extremely high stiffness, very high dynamic speeds and accelerations, high positional accuracy, higher throughput, compact mechanical assembly, smooth, error-free motion, zero maintenance, and quiet operation.
PLATINUM® DDL Series: Your Ultimate DDL Solution
The Kollmorgen PLATINUM® DDL product line are frameless, permanent magnet, three phase, brushless servomotors. The product line consists of two fundamental constructions, Ironless (slotless) and Ironcore. Ironless motors have no attractive force between the frameless components and have zero cogging for ultra smooth motion. Ironcore motors provide the highest force per frame size. They feature a patented anti-cogging design which yields extremely smooth operation.
IC Series Ironcore
The Ironcore motors provide the highest force per frame size. They feature a patented anti-cogging design which yields extremely smooth operation from these high force motors.
Learn More >ICD Series Ironcore
ICD series Ironcore motors have the advantage of being a very low profile design and having low attractive force making them a suitable replacementfor many Ironless applications.
Learn More >IL Series Ironless
Kollmorgen PLATINUM® Direct Drive Linear (DDL) Ironless motors have no slots for the coil windings. That means a very light mass, absolutely no attractive forces between the coil assembly and the magnet way, and absolutely zero cogging for ultra smooth motion.
Learn More >