Gearheads
Micron® planetary gearheads are used on high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash. All of our gearheads are self-lubricating and have high radial load capacity for any given size. The ability to match inertias with our large variety of ratios, provide to keep our customers stable and controlled servo systems.
We offer two technologies with most of our TRUE planetary gearheads:
• RediMount™ Motor Mounting System for easy, error free, and quick connection
• PowerTRUE™ 90 Technology, a unique tooth design for higher torque density
Let Kollmorgen Help You Make Your Selection!
Micron MOTIONEERING®: Micron's gearhead sizing, selection, and pricing tool can help you size gearheads to high precision motion control applications which require a high torque to volume ratio, high torsional stiffness, and low backlash.
Interactive 3D Models, Kollmorgen's 3D modeling tool, allows you to configure 2D/3D product views with download capability in just about any major format.
XTRUE™ True Planetary Gearheads
The XTRUE™ Series is our newest precision gearhead. With improved load capacity, a flexible mounting system, easy drop-in replacement, and compliance with EU Directive 2002/95/EC (RoHS), the XTRUE offers robust features in a cost-effective and efficient solution.
• Inline
• 5 frame sizes
• 13 arc-min precision
• Torque capacities to 876 Nm
• 3:1 thru 500:1
ValueTRUE™
ValueTRUE™ is the low cost, helical crowned True Planetary gearhead. The internal gear is cut directly into the stainless steel output housing casting to increase torque capacity without increasing the cost.
• Inline or Right-angled
• 8 frame sizes
• 4 arc-min precision
• Torque capacities to 2970 Nm
• 1:1 thru 100:1
UltraTRUE™
UltraTRUE™ True Planetary gearheads combine the positive attributes of Helical Crowned gearing with True Planetary orientation to create a smoothest and quietest gearheads on the market today. The internal gear is cut directly into the stainless steel housing to increase torque capacity and avoid slippage.
• Inline or Right-angled
• 8 frame sizes
• 4 arc-min precision
• Torque capacities to 3300 Nm
• 1:1 thru 100:1
EverTRUE™
The EverTrue™ True Planetary, RediMount compliant gearhead is designed to run in a continuous duty cycle. This Continuous Duty gearhead is lubricated for life and rated to last a minimum of 30,000 hours in a 24 hour/day, 7 day/week application.
• Inline shaft mount
• 3 frame sizes
• 4 arc-min precision
• Torque capacities to 1010 Nm
• 4:1 thru 100:1
DuraTRUE™
The DuraTRUE™ is a high precision, True Planetary gearhead that utilizes the Micron® RediMount system. The DuraTRUE has many ratios in stock for immediate delivery through the Micron Gearhead Express program
• Inline, Right Angle (standard, hollow, dual) shaft
• 4 frame sizes
• 8 arc-min precision
• Torque capacities to 865 Nm • 1:1 thru 500:1
NemaTRUE™
NemaTRUE™ True Planetary gearheads are now available in a combination of metric and standard NEMA sizes. It is a low-cost, ecomomic solution for most applications and has many ratios in stock for immediate delivery through the Micron Gearhead Express program.
• Inline, Right Angle
• NEMA frame sizes
• 13 arc-min precision
• Torque capacities to 255 Nm
• 1:1 thru 500:1
RediMount™ Motor Mounting System
The RediMount™ motor mounting system allows an easy, error free and quick connection of Micron’s True Planetary gearheads to just about motor available in the market. The innovative design, with adapter sleeve and input housing, features gearhead mounting within one working process.
Learn more >PowerTRUE™ 90 Technology
Right angle gear meshes are typically limited to ratios from 1:1 to 3:1 when using standard bevel gears. Compared to these designs, the PowerTRUE™ 90 gear increases the ratio range to 5:1. The key to higher torque density is a unique tooth design, created by complex machining made practical with advanced CNC equipment and software.
Learn more >