EC5 Series

The EC5 Series of Electric Cylinder systems are our highest, robust linear motion package for very heavy thrust loads. Precision-rolled ball screw types yield quiet operation, low backlash, and high accuracy with a variety of motor to screw reduction types. Bearing and drive housings are made of durable construction material with optional environmental capabilities to meet most moisture or contaminant conditions. Special design minimizes the need for routine maintenance.
Available Motors:
- T41x Kollmorgen Hybrid Stepper motor (P7000 drive recommended)
- AKM42E, 42G, 52G, 52L, 52H Kollmorgen Brushless AKM Servomotors
- NEMA 34, 42 custom motor mount
|
MECHANICAL SPECIFICATIONS |
Ball Screw Version |
|---|---|
| Max. Stroke Length, mm (in) | 1500 (59.06) |
| Screw Lead, mm | 32, 10 mm |
| Screw Diameter, mm | 32 |
| Unit Backlash, mm (in) | 0.30 (0.12) |
| Dimensional Standard | Metric ISO6431 Std. |
| Bore Size, mm | 100 |
| Motor Mount | parallel or inline |
|
PERFORMANCE SPECIFICATIONS |
Travel life standards of 25.4 km (1,000,000 in) |
| Max. Thrust Force, N (lbf) | 25,000 (5620) |
| Max. Velocity, m/s (in/s) | 1.33 (52.5) |
| Max. Rated Duty Cycle | 100 |
| Std. Operating Temp Range, C° (F°) | -22 to 158 (-30 to +70) |
| Environment | IP54 Std. IP65 Opt. |
EC5 Series Features
- Bearing/Drive Housing: 6063-T6 aluminum, anodized
- Mounting Plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust Bearings: Angular contact, high thrust ball bearings
- Belt/Pulley: AT-5, polyurethane w/steel tensile cords
- Guide Cylinder: 6063-T6 aluminum, hard anodized
- Thrust Tube: 300 Series Stainless Steel, 1/4 hard and ground
- Ballscrew/nut: Heat treated carbon steel alloy
- Helical gearing: Alloy steel, case hardened
EC5 Series Options
- Standard or custom lengths to 1 mm
- Motor or screw brakes
- Thread, spherical, clevis rod ends
- Environmental protective boot
- Clean room prep
- Timing belt, helical gear, and inline direct transmission
- Flange, clevis, side, trunnion cylinder mounting types
- Magnetic positioning sensors
- Linear potentiometer output
