EC2 Series

The EC2 Series of Electric Cylinder systems are a low cost linear motion package for light to moderate thrust loads. Screw types yield quiet operation, low backlash, and high accuracy with a variety of motor to screw reduction types. Bearing and drive housings are made of durable construction material with optional environmental capabilities to meet most moisture or contaminant conditions. Special design minimizes the need for routine maintenance.
Available Motors:
- T22T/V, T31T/V Kollmorgen Hybrid Stepper motor (P7000 drive recommended)
- AKM23C, AKM23D Kollmorgen Brushless AKM Servomotors
- NEMA 23 custom motor mount
|
MECHANICAL SPECIFICATIONS |
Lead Screw Version | Ball Screw Version |
|---|---|---|
| Max. Stroke Length, mm (in) | 750 (29.53) | 750 (29.53) |
| Screw Lead, mm | 4 | 16.5 |
| Screw Diameter, mm | 16 | 16 |
| Unit Backlash, mm (in) | 0.40 (0.016) | 0.25 (0.010) |
| Dimensional Standard | Metric ISO6431 | Metric ISO6431 |
| Bore Size, mm | 50 | 50 |
| Motor Mount | parallel or inline | parallel or inline |
|
PERFORMANCE SPECIFICATIONS |
Travel life standard: 25.4 km (1,000,000 in) | |
| Max. Thrust Force, N (lbf) | 3600 (810) | 3600 (810) |
| Max. Velocity, m/s (in/s) | 0.23 (9.2) | 1.27 (50) |
| Max. Rated Duty Cycle | 50 | 100 |
| Std. Operating Temp Range, C° (F°) | -22 to 158 (-30 to +70) | -22 to 158 (-30 to +70) |
| Environment | IP54 Std. IP65 Opt. | IP54 Std. IP65 Opt. |
EC2 Series Features
- Bearing/Drive Housing: 6063-T6 aluminum, anodized
- Mounting Plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust Bearings: Angular contact, high thrust ball bearings
- Lead screw/nut: Bronze; carbon steel alloy
- Helical gearing: Alloy steel, case hardened
- Guide Cylinder: 6063-T6 aluminum, hard anodized
- Thrust Tube: 300 Series Stainless Steel, 1/4 hard and ground
- Ballscrew/nut: Heat treated carbon steel alloy
- Belt/Pulley: AT-5, polyurethane w/steel tensile cords
EC2 Series Options
- Standard or custom lengths to 1 mm
- Motor or screw brakes
- Thread, spherical, clevis rod ends
- Environmental protective boot
- Clean room prep
- Timing belt, helical gear, and inline direct transmission
- Flange, clevis, side, trunnion cylinder mounting types
- Magnetic positioning sensors
- Linear potentiometer output
