EC1 Series

The EC1 Series of Electric Cylinder systems offer a limited degree of flexible application solutions – reducing cost and minimizing cylinder size 30-40% compared to other Kollmorgen cylinders. Made for plug-n-play capability with a variety of Kollmorgen premier drives, this design is perfect for converting from pneumatic applications demanding low cost, small frame size, and good performance.
Available Motors:
- CTP12 Kollmorgen Hybrid Stepper motor (P7000 drive recommended)
- AKM11B, AKM13C Kollmorgen Brushless AKM Servomotors
- X17 (NEMA 17 motor ready, 8 mm motor shaft diameter)
| MECHANICAL SPECIFICATIONS | Ball Screw Version |
|---|---|
| Max. Stroke Length, mm (in) | 200 (7.87) |
| Screw Lead, mm/rev (in/rev) | 3.175 (.125) |
| Screw Diameter, mm (in) | 9.525 (.375) |
| Unit Backlash, mm (in) | 0.38 (0.015) |
| Dimensional Standard | Metric ISO6431 Std. |
| Bore Size, mm (in) | 30 (1.2) |
| Motor Mount | parallel or inline |
| PERFORMANCE SPECIFICATIONS | Travel life standards of 25.4 km (1,000,000 in) |
| Max. Thrust Force, N (lbf) | 667 (150) |
| Max. Velocity, m/s (in/s) | 0.33 (13) |
| Max. Rated Duty Cycle | 100 |
| Std. Operating Temp Range, C° (F°) | -22 to 158 (-30 to +70) |
| Environment | IP54 Std. IP65 Opt. |
EC1 Series Features
- Bearing/Drive Housing: 6063-T6 aluminum, anodized
- Mounting Plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust Bearings: Angular contact, high thrust ball bearings
- Thrust Bearings: Angular contact, high thrust ball bearings
- Thrust Tube: 300 Series Stainless Steel, 1/4 hard and ground
- Ballscrew/nut: Heat treated carbon steel alloy
EC1 Series Options
- Standard or custom lengths to 1 mm
- Thread, spherical, clevis rod ends
- Flange, clevis, side cylinder mounting types
- Magnetic positioning sensors
