Kollmorgen DS4/6 Precision Tables

Danaher Motion Image

Kollmorgen offers the most versatile and modular line of positioning tables in our DS Series tables.  The DS Series is an optimized electromechanical solution suitable for demanding high precision positioning applications.  The unique IDEAL-SEAL system (magnetic cover strip locking device) protects the entire length of the screw and linear bearing system, providing both operator safety and contaminant protection.  These tables are also available in a variety of multi-axis configurations including XY, XZ, and XYZ or cartesian arrangements.

Available Motors:

  • T22x, T32x Kollmorgen Hybrid Stepper motor (P7000 drive recommended)
  • AKM23C, 23D, 42E, 42G Kollmorgen Brushless AKM Servomotors 
  • NEMA 17, NEMA 23, NEMA 34 custom motor mount

For assistance sizing a DS precision table to your application and getting quote, click Linear MOTIONEERING.

MECHANICAL SPECIFICATIONS

        DS4        DS6
Min/Max Travel (mm)      50 / 600    100 / 2000
Overall Height, less motor (mm)          47          70
Width (mm)          95         150
Min/Max System Length, Inline less motor (mm)     317 / 867    465 / 2365
Min/Max System Length, Parallel motor mounts (mm)     300 / 850    470 / 2370
Min/Max Positional Accuracy (microns)    
    Commercial Grade (based on length)       12 / 40      14 / 159
    Precision Grade (based on length)        8 / 25       12 / 50
Min/Max Straightness & Flatness (microns)        6 / 25      10 / 135
Bi-directional Repeatability, open loop    
    Commercial Grade (microns)         +/- 3         +/- 3
    Precision Grade (microns)        +/- 1.3        +/- 1.3
Load Capacity, Normal (kg) (max)         170          630
Axial Load Capacity (kg)          90           90
Acceleration (max) (m/sec2)          20           20
Moving Mass (kg)        0.75           2.8
Min/Max Mass (kg) - based on max length     2.7 / 5.9      8.9 / 40.1
Ballscrew Diameter (mm)          16           16
Duty Cycle (%)         100          100
Ballscrew Efficiency           90           90
Max. Breakaway Torque (oz-in)           18           18
Max. Running Torque (oz-in)           16           16
Ballscrew Lead Available (mm)         5, 10         5, 10
Input Inertia (10-5 kg-m2) based on max length   1.17 / 3.94     3.8 / 81.9
Max. Ballscrew Speed (rev/sec)           60           80

DS4/6 Features

  • Magnetic seal strips protect internal components
  • Precision-machined extruded high-strength aluminum
  • High efficiency ball screw
  • Long bearing modules for stable accuracy and smooth motion
  • Metric dimensions and mounting features
  • Stainless steel square rails for long life

DS4/6 Options

  • Stainless steel square rails for long life
  • Bellows, Oldham couplings
  • Limit and home sensors
  • Linear encoder
  • Mounting plates, brackets
  • Inline, Parallel motor orientations
  • Clean Room Class 100
  • Motor or shaft brake
  • Toe clamps, riser blocks