P7000 Series
The P7000 is the next generation in Kollmorgen's line of digital step motor drives. They bring you a unique level of system smoothness, functionality, performance, and innovation. Available for AC(P70360) or DC(P70530) operation, P7000 Microstepping Drives are designed to power 2-phase NEMA step motors. Their unique features make them an ideal solution for single or multi-axis applications that require high-speed performance or low-speed smoothness.
P70530
The Kollmorgen P70530 DC stepper drive is modular to support a broad range of requirements. Its compact bookshelf style footprint is ideally suited for multi-axis applications. Features including 9 programmable inputs, available indexing model and easy to use Graphical User Interface allow the P70530 to configure for complex machine requirements.
Learn More >P70360
The Kollmorgen P70360 AC stepper drive is a packaged drive including an integral power supply. The P70360 AC step drive is compact yet loaded with power. Features including 9 programmable inputs, available indexing model, 120 or 240VAC operation, optional RS-485 interface and easy to use Graphical User Interface allow the P70630 to configure for complex machine requirements.
Learn More >
