NextStep (IDC)

The IDC NextStep® microstepping drive is available in current ratings up to 7.9AMPS and voltage ratings of 120 and 240VAC. It will accept both standard step and direction as well as optional CW/CCW step inputs.
Features
- Input voltage is 90 - 120 VAC (100 - 240 for NextStep-240) Single Phase 50/60 Hz for a broad range of power sources.
- Output current is selectable from 0 to 7.9 amps (0 to 3.9 amps for NextStep-240) in 0.1 amp increments for motors up to NEMA size 42.
- Inputs for step and direction (optional CW/CCW) and shutdown
- Eight user-selectable microstepping resolutions of up to 50,000 steps/rev (additional resolutions optional)