Additional Products
Additional Products include drives that are still available from Kollmorgen but are recommended for use in current applications only.
SmartStep (IDC)
The IDC SmartStep is a complete, packaged microstepping drive/control that provides a user friendly system as well as many compelling features and benefits. This drive incorporates the latest anti-resonance technology to maximize the torque and optimize the performance of step motors. The SmartStep drive uses IDC's IDeal™ programming language, and Application Developer software package simplifying set-up and integration.Learn More >
SS2000 (Superior)
High performance microstepping drive/control for 2phase step motors up to NEMA 42Learn More >
6200 Series (Pacsci)
The Pacific Scientific 6200 series high performance microstepping drives are modular to support a broad range of requirements and available in either step and direction or oscillator configurations.Learn More >
MD808 (Superior)
The Superior Electric MD808 series high performance microstepping drives provide an affordable solution for a wide variety of OEM single and multi-axis applications. This series offers step and direction inputs and up to 20,000 micro-steps per revolution for smooth, low-speed operation.Learn More >
NextStep (IDC)
The IDC NextStep® microstepping drive is available in current ratings up to 7.9AMPS and voltage ratings of 120 and 240VAC. It will accept both standard step and direction as well as optional CW/CCW step inputs.Learn More >
Impulse (IDC)
The Impulse microstepping drive uses the power of a Digital Signal Processor (DSP) to obtain the ultimate performance out of a step motor. Five new advanced motor control functions now are made possible with each providing unparalleled performance.Learn More >