6200 Series (Pacsci)

Danaher Motion Image

The Pacific Scientific 6200 series high performance microstepping drives are modular to support a broad range of requirements.  The 6210 model has step and direction inputs and the 6215 model has the addition of an oscillator allowing a +/- 10 VDC input command for speed control.  

  • Input voltage is from 24 to 40 VDC for a broad range of power sources.
  • Output current is selectable from 1 to 3.5 amps for motors up to size 34.
  • Microstepping resolution is selectable via DIP switches up to 20,000 steps per revolution.
  • Four built-in potentiometers adjust acceleration, deceleration, low speed, and run speed settings.
  • Patented Digital Electronic Damping™ reduces instability at mid-speed ranges.